EPIC® MH BCEM AG (Part Numbers)

EPIC® MH BCEM AG

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· EPIC® MH system is mateable with the market standard
· Crimp connection for permanent vibration proof contacting

Application
· Mechanical engineering
· Plant engineering
· Railway applications / vehicle construction
· Renewable energy
· Robotics industry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44423246
44423247
44423248
44423249
44423255
44423256
44423258
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section solid-core
(mm²)

15.85 €

10 Available 5 Days 10101010

15.85 €

10 Available 5 Days 16161616

15.85 €

10 Available 5 Days 25252525

15.67 €

10 Available 5 Days 35353535

2.78 €

100 Available 5 Days 1.51.51.51.5

2.78 €

100 Available 5 Days 2.52.52.52.5

2.78 €

100 Available 5 Days 6666

Loading...

  1. 1

Basic information

Contact type Bus Material contact Brass Material of contact surface Silver
Type of electric connection Crimp connection Min. number of insertion cycles 500

Tech Support