Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05100100001
Load switchable | false | Voltage measurement range(V) | 150|250 | Current supply | From test object (without battery) |
---|---|---|---|---|---|
Data hold | false | Internal base load | false | Continuity test | false |
Continuity indication | Optic | Blade width(mm) | 3 | Blade length(mm) | 70 |
Usable at precipitation | false | Resistance test range(kOhm) | 0|0 | Length(mm) | - |
Resistance measurement(Ohm) | 0 | Background lighting LC-indication | false | Type of test | 1-pole |
Test prod protection | false | Contact less voltage detection | false | Indication of direction of field rotation | false |
Voltage indication | Glow lamp | Measuring circuit category | None | Single pole phase indication | true |
Measuring point lightning | false |
This page is Single-pole voltage, part number 05100100001.
You can find the detail information about specifications and dimensions on part number 05100100001.