Data Interface (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QLA002

Part Number
QLA002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

222.61 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Min. RAM 1 GB Web Browser Google Chrome; Mozilla Firefox; Microsoft Internet Explorer 11; Microsoft Edge Application communication with machines, installations and systems
Data Carrier download Min. CPU Cycle 1.6 GHz Min. Hard Disk Memory 1 GB
Required Device Interface LAN Adapter - RJ45 Language English Type of Licence single licence
Min. Graphic Resolution 1680 x 1050 Min. Number of CPU Cores 2 Additionally Required Software Google Chrome; Mozilla Firefox; Microsoft Internet Explorer 11; Microsoft EdgeERP: SAP PCo
Function processing of process data; bidirectional communication Operating System Microsoft Windows 8.1; Microsoft Windows Server 2012 Licence Class full version

This page is Data Interface, part number QLA002.
You can find the detail information about specifications and dimensions on part number QLA002.

Tech Support