Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CR1200 |
CR1201 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Inputs and Outputs | Number of Digital Inputs | Protection | Materials | Current Consumption (mA) | Number of Analogue Inputs | Storage Temperature (°C) | Acoustic Signal | Operating Voltage (V) | Electrical Connection | Ambient Temperature (°C) | Number of Video Interfaces (CVBS) | Operating Elements | Number of Digital Outputs | Power Consumption (W) | Max. Relative Air Humidity (%) | Display Size | Display Resolution | Max. Height Above Sea Level (m) | Analogue Input (Current) (mA) | Display Type | Degree of Soiling | Number of USB Interfaces | Display Background Illumination | Analogue Input (Voltage) (V) | Dimensions (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,078.16 € | 1 | Available | 4 Days | Number of digital inputs: 1; Number of analogue inputs: 1; Number of digital outputs: 1 | 1 | - | - | - | 1 | - | - | 10-32 DC | Connector: 1 x M12 | - | 2 | - | 1 | - | - | - | - | - | 0-20 | - | - | 2 | - | 0-32 | 245 x 324 x 62 | |
4,409.69 € | 1 | Available | 4 Days | Number of digital inputs: 1; Number of analogue inputs: 1; Number of digital outputs: 1 | 1 | - | - | - | 1 | - | - | 10-32 DC | Connector: 1 x M12 | - | 2 | - | 1 | - | - | - | - | - | 0-20 | - | - | 2 | - | 0-32 | 245 x 324 x 62 |
Loading...
Type of Mounting | panel / surface | Real-Time Clock | Yes |
---|
Configure
Basic Attributes
Protection
Materials
Current Consumption(mA)
Storage Temperature(°C)
Acoustic Signal
Ambient Temperature(°C)
Operating Elements
Power Consumption(W)
Max. Relative Air Humidity(%)
Display Size
Display Resolution
Max. Height Above Sea Level(m)
Display Type
Degree of Soiling
Display Background Illumination
Number of Inputs and Outputs
Number of Digital Inputs
Number of Analogue Inputs
Operating Voltage(V)
Electrical Connection
Number of Video Interfaces (CVBS)
Number of Digital Outputs
Analogue Input (Current)(mA)
Number of USB Interfaces
Analogue Input (Voltage)(V)
Dimensions(mm)
Filter by standard shipping days
Optional Attributes