Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CR1076 |
CR1077 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Inputs and Outputs | Number of Digital Inputs | Protection | Materials | Current Consumption (mA) | Number of Analogue Inputs | Storage Temperature (°C) | Acoustic Signal | Operating Voltage (V) | Electrical Connection | Ambient Temperature (°C) | Number of Video Interfaces (CVBS) | Operating Elements | Number of Digital Outputs | Power Consumption (W) | Max. Relative Air Humidity (%) | Display Size | Display Resolution | Max. Height Above Sea Level (m) | Analogue Input (Current) (mA) | Display Type | Degree of Soiling | Number of USB Interfaces | Display Background Illumination | Analogue Input (Voltage) (V) | Dimensions (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,808.31 € | 1 | Available | 4 Days | Number of digital inputs: 2; Number of digital outputs: 2 | 2 | IP 65; IP 67; (for inserted connectors with individually sealed cores and inserted M12 connectors or sealing caps: IP 67) | diecast aluminium powder-coated | 5000 | - | -35-85 | - | 8-32 DC | - | -35-60 | 4 | - | 2 | 27 | 90; (non condensing) | - | - | 3000 | - | - | 2 | 2 | - | - | 223.6 x 137.4 x 46.5 | |
3,161.39 € | 1 | Available | 4 Days | Number of digital inputs: 2; Number of digital outputs: 2 | 2 | IP 65; IP 67; (for inserted connectors with individually sealed cores and inserted M12 connectors or sealing caps: IP 67) | diecast aluminium powder-coated | 5000 | - | -35-85 | - | 8-32 DC | - | -35-60 | 4 | - | 2 | 27 | 90; (non condensing) | - | - | 3000 | - | - | 2 | 2 | - | - | 223.6 x 137.4 x 46.5 |
Loading...
Type of Mounting | panel / surface | Real-Time Clock | Yes |
---|
Configure
Basic Attributes
Number of Analogue Inputs
Acoustic Signal
Electrical Connection
Operating Elements
Display Size
Display Resolution
Analogue Input (Current)(mA)
Display Type
Display Background Illumination
Analogue Input (Voltage)(V)
Number of Inputs and Outputs
Number of Digital Inputs
Protection
Materials
Current Consumption(mA)
Storage Temperature(°C)
Operating Voltage(V)
Ambient Temperature(°C)
Number of Video Interfaces (CVBS)
Number of Digital Outputs
Power Consumption(W)
Max. Relative Air Humidity(%)
Max. Height Above Sea Level(m)
Degree of Soiling
Number of USB Interfaces
Dimensions(mm)
Filter by standard shipping days
Optional Attributes