Glass Fibre Optics (E74802)

Glass Fibre Optics E74802

Product Details:

Manufacturer part number: E74802

Brand: IFM ELECTRONIC

Price: 708.24

Delivery time: 12 Days


Technical Data:

Total Length: 100000 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E74802

Part Number
E74802
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total Length
(mm)

708.24 €

1 12 Days 100000

Loading...

  1. 1

Basic information

Fibre Diameter(mm) 2 x 0.05 Fibre Material Glass Ambient Temperature(°C) -40-80
Min. Bending Radius(mm) 77 Fibre Sheath Material PU Core Diameter(mm) 0.05
External Diameter(mm) 6 Remark Form supplied: coiled Accessories (Included) plug: 4 x ST, wired

This page is Glass Fibre Optics, part number E74802.
You can find the detail information about specifications and dimensions on part number E74802.

Variation of this product

Part Number
E74800
E74801
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Total Length
(mm)

171.18 €

1 12 Days 20000

372.44 €

1 12 Days 50000

Tech Support