COMBICON Connector【5-100 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E11930
E40171
E40173
E70230
E70231
E70232
E70233
E70440
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Materials Max. Load Current
(A)
Pack Quantity
(pcs.)
Contact Resistance
(mΩ)
Remark Voltage Rating
(V)

28.43 €

5 Pieces Per Package

1 pack 4 Days PA; current carrying parts: copper alloy tin-plated12; (2.5 mm²)5-Colour of the terminals: 2 x red, 1 x black, 1 x grey, 1 x green250

26.54 €

5 Pieces Per Package

1 pack 4 Days current carrying parts: copper alloy tin-plated12; (2.5 mm²)51.5; (2.5 mm²)--

26.06 €

5 Pieces Per Package

1 pack 4 Days current carrying parts: copper alloy tin-plated12; (2.5 mm²)61.5; (2.5 mm²)--

28.64 €

6 Pieces Per Package

1 pack 4 Days current carrying parts: copper alloy tin-plated12; (2.5 mm²)61.5; (2.5 mm²)--

426.57 €

100 Pieces Per Package

1 pack 4 Days current carrying parts: copper alloy tin-plated12; (2.5 mm²)1001.5; (2.5 mm²)--

26.29 €

6 Pieces Per Package

1 pack 4 Days current carrying parts: copper alloy tin-plated12; (2.5 mm²)61.5; (2.5 mm²)--

391.13 €

100 Pieces Per Package

1 pack 4 Days current carrying parts: copper alloy tin-plated12; (2.5 mm²)1001.5; (2.5 mm²)--

44.62 €

6 Pieces Per Package

1 pack Available 4 Days current carrying parts: copper alloy tin-plated-6---

Loading...

  1. 1

Tech Support