MultiViewBox (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E2M250

Part Number
E2M250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

967.85 €

1 4 Days

Loading...

  1. 1

Basic information

Shelf Life(MON) 24 Protection IP 67; (ISO 20653) Materials Housing: stainless steel (1.4401 / 316)
Current Consumption(mA) < 770 Storage Humidity(%) < 75; (relative humidity) Image Resolution(px) 680 x 480
Storage Temperature(°C) -40-125 Operating Voltage(V) 10-32 DC Ambient Temperature(°C) -40-85
Overvoltage Protection Yes Electrical Connection - OUTPUT Connector: 1 x M16 Accessories (Included) Protective covers

This page is MultiViewBox, part number E2M250.
You can find the detail information about specifications and dimensions on part number E2M250.

Tech Support