Read / Write Head (ANT411)

Read / Write Head ANT411

Product Details:

Manufacturer part number: ANT411

Brand: IFM ELECTRONIC

Price: 298.80

Delivery time: 4 Days


Technical Data:

Distance Read/Read Head Side: -

Protection: IP 67; IP 69K

Electrical Design: -

Distance Write/Read Head Front: 90 mm

AS-I Certificate: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ANT411

Part Number
ANT411
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Distance Read/Read Head Side Protection Electrical Design Distance Write/Read Head Front
(mm)
AS-I Certificate Materials Current Consumption
(mA)
Application Electrical Connection - Plug Thread Designation Protocol Storage Temperature
(°C)
Operating Voltage
(V)
Electrical Connection Ambient Temperature
(°C)
RFID Standard Current Consumption Reference Voltage
(V)
Distance Write/Read Head Side
(mm)
AS-I ID Code
(hex)
Housing Communication Interface Operating Frequency
(MHz)
Sensing Face Distance to the ID Tag
(mm)
Radio Approval For AS-I I/O Configuration
(hex)
Mounting Distance Read/Read Head Front IO-Link Revision Dimensions
(mm)
Required Master Port Type Display Transmission Type Travel Speed
(m/s)

298.80 €

1 4 Days -IP 67; IP 69K-90-Housing: stainless steel; Protective cover: PPS< 50Detection of objects on transport equipment-M12 x 1--25-8019.2-28.8 DC; (supply only via the DTE10x evaluation unit (to EN 60950-1))Connector: 1 x M12-20-60ISO 15693-25-cylindricalDATA / DTE10x13.56-25 referred to 20 mm coin tag; I-CODE SLI
:
≤ 18
only for static applications
EU; USA; Canada; Japan; Australia; China; Taiwan; India; South Korea; Singapore; Ukraine-non-flush mountable--M12 x 1 / L = 70-operation: 1 x LED, green
tag communication: 1 x LED, yellow
--

Loading...

  1. 1

Basic information

Protection Class III

This page is Read / Write Head, part number ANT411.
You can find the detail information about specifications and dimensions on part number ANT411.

Variation of this product

Part Number
ANT410
ANT420
ANT421
ANT424
ANT425
ANT430
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Distance Read/Read Head Side Protection Electrical Design Distance Write/Read Head Front
(mm)
AS-I Certificate Materials Current Consumption
(mA)
Application Electrical Connection - Plug Thread Designation Protocol Storage Temperature
(°C)
Operating Voltage
(V)
Electrical Connection Ambient Temperature
(°C)
RFID Standard Current Consumption Reference Voltage
(V)
Distance Write/Read Head Side
(mm)
AS-I ID Code
(hex)
Housing Communication Interface Operating Frequency
(MHz)
Sensing Face Distance to the ID Tag
(mm)
Radio Approval For AS-I I/O Configuration
(hex)
Mounting Distance Read/Read Head Front IO-Link Revision Dimensions
(mm)
Required Master Port Type Display Transmission Type Travel Speed
(m/s)

298.80 €

1 4 Days -IP 67; IP 69K-40-Housing: stainless steel; Protective cover: PPS< 50Detection of objects on transport equipment-M12 x 1--25-8019.2-28.8 DC; (supply only via the DTE10x evaluation unit (to EN 60950-1))Connector: 1 x M12-20-60ISO 15693-20-cylindricalDATA / DTE10x13.56-20 referred to 20 mm coin tag; I-CODE SLI
:
≤ 12
only for static applications
EU; USA; Canada; Japan; Australia; China; Taiwan; India; Singapore; Ukraine-flush mountable--M12 x 1 / L = 70-operation: 1 x LED, green
tag communication: 1 x LED, yellow
--

300.32 €

1 4 Days -IP 67; IP 69K-100-Housing: stainless steel; Protective cover: PPS; LED window: PEI< 50Detection of objects on transport equipment-M18 x 1--25-8019.2-28.8 DC; (supply only via the DTE10x evaluation unit (to EN 60950-1))Connector: 1 x M12-20-60ISO 15693-60-cylindricalDATA / DTE10x13.56-60 referred to 30 mm coin tag; I-CODE SLI : ≤ 16EU; USA; Canada; Japan; Australia; China; Taiwan; India; Singapore; Ukraine-flush mountable--M18 x 1 / L = 50-operation: 1 x LED, green
tag communication: 1 x LED, yellow
--

300.32 €

1 4 Days -IP 67; IP 69K-180-Housing: stainless steel; Protective cover: PPS; LED window: PEI< 50Detection of objects on transport equipment-M18 x 1--25-8019.2-28.8 DC; (supply only via the DTE10x evaluation unit (to EN 60950-1))Connector: 1 x M12-20-60ISO 15693-90-cylindricalDATA / DTE10x13.56-90 referred to 30 mm coin tag; I-CODE SLI : ≤ 40EU; USA; Canada; Japan; Australia; China; Taiwan; India; South Korea; Singapore; Ukraine-non-flush mountable--M18 x 1 / L = 50-operation: 1 x LED, green
tag communication: 1 x LED, yellow
--

300.32 €

1 4 Days -IP 67; IP 69K-100-Housing: stainless steel; Protective cover: PPS; LED window: PEI< 50Detection of objects on transport equipment-M18 x 1--25-8019.2-28.8 DC; (supply only via the DTE10x evaluation unit (to EN 60950-1))Connector: 1 x M12-20-60ISO 15693-60-cylindricalDATA / DTE10x13.56-60≤ 16EU; Australia; China; India; Singapore; Ukraine-flush mountable--M18 x 1 / L = 70-operation: 1 x LED, green
tag communication: 1 x LED, yellow
--

300.32 €

1 4 Days -IP 67; IP 69K-180-Housing: stainless steel; Protective cover: PPS; LED window: PEI< 50Detection of objects on transport equipment-M18 x 1--25-8019.2-28.8 DC; (supply only via the DTE10x evaluation unit (to EN 60950-1))Connector: 1 x M12-20-60ISO 15693-90-cylindricalDATA / DTE10x13.56-90≤ 40EU; Australia; China; India; Singapore; Ukraine-non-flush mountable--M18 x 1 / L = 70-operation: 1 x LED, green
tag communication: 1 x LED, yellow
--

316.80 €

1 4 Days -IP 67; IP 69K-100-Housing: stainless steel; Protective cover: PPS< 50Detection of objects on transport equipment-M30 x 1.5--25-8019.2-28.8 DC; (supply only via the DTE10x evaluation unit (to EN 60950-1))Connector: 1 x M12-20-60ISO 15693-50-cylindricalDATA / DTE10x13.56-50 referred to 30 mm coin tag; I-CODE SLI
:
≤ 30
EU; USA; Canada; Japan; Australia; China; Taiwan; India; Singapore; Ukraine-flush mountable--M30 x 1.5 / L = 50-operation: 1 x LED, green
tag communication: 1 x LED, yellow
--

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360