Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DTE604
Part Number
|
---|
DTE604 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Angle of Aperture (°) | Distance Write/Read Head Front (mm) | Materials | Protocol | RFID Standard | Distance Write/Read Head Side (mm) | Power Consumption (W) | Operating Frequency (MHz) | Radio Approval For | Usage Type | Transmission Power ERP (mW) | Dimensions (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
896.96 € | 1 | Quote | - | 600 | PBT / PC; stainless steel; aluminium | TCP/IP | ISO 15693 | 850 | - | 13.56 | EU; Australia; China | - | - | 113 x 113 x 50 |
Loading...
Protection | IP 67 | Max. Current Load per Output(mA) | 100; (max.) | Current Consumption(mA) | 500 |
---|---|---|---|---|---|
Protection Class | III | Operating Voltage(V) | 19.2-28.8 DC | Ambient Temperature(°C) | -20-60 |
Communication Interface | Ethernet |
This page is Compact RFID Device, part number DTE604.
You can find the detail information about specifications and dimensions on part number DTE604.
Configure
Basic Attributes
Angle of Aperture(°)
Power Consumption(W)
Usage Type
Transmission Power ERP(mW)
Distance Write/Read Head Front(mm)
Materials
Protocol
RFID Standard
Distance Write/Read Head Side(mm)
Operating Frequency(MHz)
Radio Approval For
Dimensions(mm)
Optional Attributes
Part Number |
---|
DTE601 |
DTE602 |
DTE801 |
DTE802 |
DTE804 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Angle of Aperture (°) | Distance Write/Read Head Front (mm) | Materials | Protocol | RFID Standard | Distance Write/Read Head Side (mm) | Power Consumption (W) | Operating Frequency (MHz) | Radio Approval For | Usage Type | Transmission Power ERP (mW) | Dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
896.96 € | 1 | Quote | - | 600 | PBT / PC; stainless steel; aluminium | PROFINET|TCP/IP | ISO 15693 | 850 | - | 13.56 | EU; Australia; China | data transmission | - | 113 x 113 x 50 | ||
896.96 € | 1 | Quote | - | 600 | PBT / PC; stainless steel; aluminium | EtherNet/IP|TCP/IP | ISO 15693 | 850 | - | 13.56 | EU; Australia; China | data transmission | - | 113 x 113 x 50 | ||
1,350.41 € | 1 | Quote | - | - | Housing: aluminium; PBT / PC; stainless steel | PROFINET|TCP/IP | - | - | 8.6 | 865-868 (ETSI) | EU | data transmission | 200 | 113 x 118.6 x 50 | ||
1,350.41 € | 1 | Quote | 60 | - | Housing: aluminium; PBT / PC; stainless steel | EtherNet/IP|TCP/IP | - | - | 8.6 | 865-868 (ETSI) | EU | data transmission | 200 | 113 x 118.6 x 50 | ||
1,377.42 € | 1 | Quote | - | - | Housing: aluminium; PBT / PC; stainless steel | TCP/IP | - | - | 8.6 | 865-868 (ETSI) | EU | - | 200 | 113 x 118.6 x 50 |