Read Head (DTA201)

Read Head DTA201

Product Details:

Manufacturer part number: DTA201

Brand: IFM ELECTRONIC

Price: 755.73

Delivery time: 4 Days


Technical Data:

Distance Read/Read Head Side: 150

Protection: IP 67; IP 69K

AS-I Certificate: 87202

Materials: PA

Current Consumption: < 75 mA


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DTA201

Part Number
DTA201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Distance Read/Read Head Side Protection AS-I Certificate Materials Current Consumption
(mA)
Operating Voltage
(V)
Electrical Connection Ambient Temperature
(°C)
Sensing Face Radio Approval For Distance Read/Read Head Front Dimensions
(mm)

755.73 €

1 4 Days 150IP 67; IP 69K87202PA< 7526.5-31.6 DCConnector: 1 x M12, rotatable, locking-20-605 positions selectableEU; USA; Canada; Australia; Singapore15040 x 40 x 54

Loading...

  1. 1

Basic information

Electrical Design AS-i Protection Class III Application Detection of objects on transport equipment
Storage Temperature(°C) -25-80 AS-I ID Code(hex) 3 Housing rectangular
Operating Frequency(MHz) 0.125 AS-I I/O Configuration(hex) 7 Display Operating voltage
1 x LED, green
tag communication
1 x LED, yellow
error AS-i data communication
1 x LED, red
Travel Speed(m/s) < 0.5

This page is Read Head, part number DTA201.
You can find the detail information about specifications and dimensions on part number DTA201.

Variation of this product

Part Number
DTA101
DTA301
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Distance Read/Read Head Side Protection AS-I Certificate Materials Current Consumption
(mA)
Operating Voltage
(V)
Electrical Connection Ambient Temperature
(°C)
Sensing Face Radio Approval For Distance Read/Read Head Front Dimensions
(mm)

722.63 €

1 4 Days 200IP 6771502PA< 5026.5-31.6 DC; (operating voltage "supply class 2" according to cULus)Connector: 1 x M12-20-50-EU; USA; Canada; Australia; China; Singapore20055 x 24 x 41

748.66 €

1 4 Days 280IP 6783501Housing: PPE; metal parts: diecast zinc / brass nickel-plated< 6526.5-31.6 DC; (operating voltage "supply class 2" according to cULus)Connector: 1 x M12, rotatable-20-60-EU; USA; Canada; Australia; Singapore40092 x 80 x 40

Tech Support