Manufacturer part number: E80302
Brand: IFM ELECTRONIC
Price: 33.51 €
Delivery time: 4 Days
Block Size: - byte
Protection: IP 67
Max. Write Cycles: 100000
Max. Read Cycles: unlimited
Materials: PBT orange; PA black
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E80302
Part Number
|
---|
E80302 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Block Size (byte) | Protection | Max. Write Cycles | Max. Read Cycles | Materials | Application | Memory Type | Chip Type | Ambient Temperature (°C) | Electronic Product Code (EPC) | Pack Quantity (pcs.) | Operating Temperature (Active) (°C) | RFID Standard | Peak Temperature (Passive) (°C) | Type of Mounting | Memory Size (bit) | Housing | Operating Frequency (MHz) | Number of Blocks | Unique Identification Number (UID) (byte) | Installation | Dimensions (mm) | Accessories (Included) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.51 € | 1 | 4 Days | - | IP 67 | 100000 | unlimited | PBT orange; PA black | coding of workpiece carriers in routing conveyors | - | - | -40-85 | - | - | -40-85 | - | 120; (duration of test: 1 x 100 h) | - | 224 | tag fixture for workpiece carriers | 0.125 | - | - | - | 18 x 33 x 16.9 | ID tag:, E80301 |
Loading...
This page is ID Tag, part number E80302.
You can find the detail information about specifications and dimensions on part number E80302.
Configure
Basic Attributes
Block Size(byte)
Memory Type
Chip Type
Electronic Product Code (EPC)
Pack Quantity(pcs.)
RFID Standard
Type of Mounting
Number of Blocks
Unique Identification Number (UID)(byte)
Installation
Protection
Max. Write Cycles
Max. Read Cycles
Materials
Application
Ambient Temperature(°C)
Operating Temperature (Active)(°C)
Peak Temperature (Passive)(°C)
Memory Size(bit)
Housing
Operating Frequency(MHz)
Dimensions(mm)
Accessories (Included)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E80301 |
E80311 |
E80312 |
E80317 |
E80318 |
E80319 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Block Size (byte) | Protection | Max. Write Cycles | Max. Read Cycles | Materials | Application | Memory Type | Chip Type | Ambient Temperature (°C) | Electronic Product Code (EPC) | Pack Quantity (pcs.) | Operating Temperature (Active) (°C) | RFID Standard | Peak Temperature (Passive) (°C) | Type of Mounting | Memory Size (bit) | Housing | Operating Frequency (MHz) | Number of Blocks | Unique Identification Number (UID) (byte) | Installation | Dimensions (mm) | Accessories (Included) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.49 € | 1 | 4 Days | - | IP 67 | 100000 | unlimited | PA black | coding of workpiece carriers in routing conveyors | - | - | -40-85 | - | - | -40-85 | - | 120; (duration of test: 1 x 100 h) | screw mounting | 224 | threaded type | 0.125 | - | - | - | M5 x 0.8 / L = 16.5 | - | ||
40.15 € | 1 | 4 Days | - | IP 67 | 100000 | unlimited | threaded sleeve: PBT orange | coding of workpiece carriers in routing conveyors | - | - | -25-85 | - | - | -25-85 | - | 160; (duration of test: 1 x 35 h) | screw mounting | 224 | threaded type | 0.125 | - | - | Installation on metal | M18 x 1 / L = 16.2 | Lock nuts: 2 | ||
18.70 € | 1 | 4 Days | - | IP 67 | 100000 | unlimited | PPS black | coding of workpiece carriers in routing conveyors | - | - | -25-85 | - | - | -25-85 | - | 160; (duration of test: 1 x 35 h) | - | 224 | - | 0.125 | - | - | - | Ø 12 / L = 2 | - | ||
12.19 € | 1 | 4 Days | - | IP 67 | 100000 | unlimited | PC black | coding of workpiece carriers in routing conveyors | - | - | -25-70 | - | - | -25-70 | - | 130; (duration of test: 1 x 100 h) | - | 224 | - | 0.125 | - | - | - | Ø 20 / L = 2.2 | - | ||
12.60 € | 1 | 4 Days | - | IP 67 | 100000 | unlimited | PC black | coding of workpiece carriers in routing conveyors | - | - | -25-70 | - | - | -25-70 | - | 130; (duration of test: 1 x 100 h) | - | 224 | - | 0.125 | - | - | - | Ø 30 / L = 2.2 | - | ||
13.02 € | 1 | 4 Days | - | IP 67 | 100000 | unlimited | PC black | coding of workpiece carriers in routing conveyors | - | - | -25-70 | - | - | -25-70 | - | 100; (duration of test: 1 x 100 h) | - | 224 | - | 0.125 | - | - | - | Ø 50 / L = 2.2 | - |