Inclination Sensor (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EC2019
EC2045
EC2060
EC2061
EC2082
JD1111
JD1121
JD1311
JD2110
JD2120
JD2310
JN2100
JN2101
JN2200
JN2201
JN2300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs and Outputs Analogue Voltage Output
(V)
Protection Measuring Range Vehicle Yaw Rate
(°/s)
Power-On Delay Time
(s)
Electrical Design Temperature Coefficient
(1/K)
Repeatability
(°)
Angular Range
(°)
Limit Frequency
(Hz)
Materials Current Consumption
(mA)
Max. Current Consumption
(mA)
Storage Humidity
(%)
Protocol Protection Class Application Frequency Range
(Hz)
Accuracy
(°)
Analogue Current Output
(mA)
Electrical Connection - CAN-OUT Storage Temperature
(°C)
Operating Voltage
(V)
Number of Measurement Axes Electrical Connection Ambient Temperature
(°C)
Reverse Polarity Protection Number of Analogue Outputs Max. Initialisation Time
(ms)
Process Data Binary Output Function Total Number of Outputs Max. Load
(Ω)
Precision Analogue Output
(%)
Measuring Range ACceleration
(g)
Number of Digital Outputs Terminating Resistor Min. Load Resistance
(Ω)
Operating Principle Short-Circuit Protection Measuring Range of Vibration
(mm/s)
Number of CAN Interfaces Max. Voltage Drop Switching Output DC
(V)
Hysteresis
(°)
Communication Interface Resolution
(°)
Tightening Torque
(Nm)
Measuring Range of Vibration
(g)
Permanent Current Rating of Switching Output DC
(mA)
Overload Protection Measuring Principle Process Data Analogue Sio mode Min. Process Cycle Time
(ms)
Profiles Min. Insulation Resistance
(MΩ)
IO-Link Revision Electrical Connection - CAN-IN Dimensions
(mm)
Required Master Port Type Display Transmission Type Accessories (Included)

357.39 €

1 Available 4 Days Number of analogue outputs: 10-10-----0.1± 90---------0.1---15-30 DC1Cable: 3.5 m, PUR--1------------------1.8-----------41 x 41 x 52----

357.39 €

1 Available 4 Days Number of analogue outputs: 10.5-4.5-----0.1± 90---------0.1---8-30 DC1Cable: 3.5 m, PUR--1------------------1.8-----------41 x 41 x 52----

377.85 €

1 Available 4 Days Number of analogue outputs: 1-------± 20---------0.14-20--11-15 DC1Connector: 1 x M12--1------------------1.8-----------41 x 41 x 52----

94.84 €

1 4 Days Number of digital outputs: 1------0.22.2-5.5---------0.2---10-30 DC1Cable: 3.1 m, PVC-----normally open----1----------------------75 x 22 x 16----

377.85 €

1 Available 4 Days Number of analogue outputs: 1-------± 90----90; (non condensing)----0.14-20--40-8520-30 DC1Connector: 1 x M12--1------------------1.8-----------41 x 41 x 52----

906.16 €

1 Available 4 Days --IP 67; IP 68; IP 69K± 500--≤ ± 0.008°± 0.050-360-Housing: diecast aluminium black; potting compound: polyurethane resin< 65; (9 - 30 V DC)--CANopenIIIHigh-precision inclination measurement in dynamic applications-± 0.5|± 0.3---40-859-30 DC1; (Z)--40-85Yes-------± 4------1-≤ ± 0.05CAN0.01; (parameterisable)----MEMS capacitive; (Acceleration sensor ; gyroscope)----100; (500 V DC)-Connector: 1 x M1227 x 59 x 105.3-Preoperational mode: 1 x LED, green
Operational mode: 1 x LED, green flashing
fault: 1 x LED, red
-Protective cover: 1

936.15 €

1 Available 4 Days --IP 67; IP 68; IP 69K± 500--≤ ± 0.008°± 0.050-360-Housing: diecast aluminium black; potting compound: polyurethane resin< 65; (9 - 30 V DC)--CANopenIIIHigh-precision inclination measurement in dynamic applications-± 0.5|± 0.3-Connector: 1 x M12-40-859-30 DC1; (Z)--40-85Yes-------± 4------1-≤ ± 0.05CAN0.01; (parameterisable)----MEMS capacitive; (Acceleration sensor ; gyroscope)----100; (500 V DC)--27 x 59 x 118.5-Preoperational mode: 1 x LED, green
Operational mode: 1 x LED, green flashing
fault: 1 x LED, red
-Protective cover: 2

896.16 €

1 Available 4 Days --IP 67; IP 68; IP 69K± 500--≤ ± 0.008°± 0.050-360-Housing: diecast aluminium black; potting compound: polyurethane resin< 65; (9 - 30 V DC)--SAE J1939IIIHigh-precision inclination measurement in dynamic applications-± 0.5|± 0.3---40-859-30 DC1; (Z)--40-85Yes-------± 4------1-≤ ± 0.05CAN0.01----MEMS capacitive; (Acceleration sensor ; gyroscope)----100; (500 V DC)-Connector: 1 x M1227 x 59 x 105.3-Operational mode: 1 x LED, green
fault: 1 x LED, red
-Protective cover: 1

906.16 €

1 Available 4 Days --IP 67; IP 68; IP 69K± 500--≤ ± 0.008°± 0.05± 90-Housing: diecast aluminium black; potting compound: polyurethane resin< 65; (9 - 30 V DC)--CANopenIIIHigh-precision inclination measurement in dynamic applications-± 0.5|± 0.3---40-859-30 DC2; (X/Y)--40-85Yes-------± 4------1-≤ ± 0.05CAN0.01; (parameterisable)----MEMS capacitive; (Acceleration sensor ; gyroscope)----100; (500 V DC)-Connector: 1 x M1227 x 59 x 105.3-Preoperational mode: 1 x LED, green
Operational mode: 1 x LED, green flashing
fault: 1 x LED, red
-Protective cover: 1

936.15 €

1 Available 4 Days --IP 67; IP 68; IP 69K± 500--≤ ± 0.008°± 0.05± 90-Housing: diecast aluminium black; potting compound: polyurethane resin< 65; (9 - 30 V DC)--CANopenIIIHigh-precision inclination measurement in dynamic applications-± 0.5|± 0.3-Connector: 1 x M12-40-859-30 DC2; (X/Y)--40-85Yes-------± 4------1-≤ ± 0.05CAN0.01; (parameterisable)----MEMS capacitive; (Acceleration sensor ; gyroscope)----100; (500 V DC)--27 x 59 x 118.5-Preoperational mode: 1 x LED, green
Operational mode: 1 x LED, green flashing
fault: 1 x LED, red
-Protective cover: 2

896.16 €

1 Available 4 Days --IP 67; IP 68; IP 69K± 500--≤ ± 0.008°± 0.05± 90-Housing: diecast aluminium black; potting compound: polyurethane resin< 65; (9 - 30 V DC)--SAE J1939IIIHigh-precision inclination measurement in dynamic applications-± 0.5|± 0.3---40-859-30 DC2; (X/Y)--40-85Yes-------± 4------1-≤ ± 0.05CAN0.01----MEMS capacitive; (Acceleration sensor ; gyroscope)----100; (500 V DC)-Connector: 1 x M1227 x 59 x 105.3-Operational mode: 1 x LED, green
fault: 1 x LED, red
-Protective cover: 1

585.38 €

1 Available 4 Days --IP 65; IP 67; IP 68; IP 69K-300; (warm-up time)-≤ ± 0.02 °≤ ± 0.10-360 / ± 1800.5-10; (parameterisable)Housing: diecast zinc nickel-plated70; (24 V DC. 25 °C)310; (9.2 V DC; -40 °C)-CANopen CiA DS 301IIIHigh-precision inclination measurement in 2 axes for mobile applications0.1-400≤ ± 0.5; (absolute)-Connector: 1 x M12-40-859.2-30 DC2--40-85Yes-1000-------Yes; (internal ; parameterisable)---32001-≤ ± 0.05CAN0.1; (parameterisable)-16; (± 2; ± 4; ±8 g parameterisable)--MEMS capacitive----100; (500 V DC)--90 x 62 x 33.2-Preoperational mode: 1 x LED, green
Operational mode: 1 x LED, green flashing
fault: 1 x LED, red
-Protective cover: 1

676.92 €

1 Available 4 Days --IP 65; IP 67; IP 68; IP 69K-300; (warm-up time)-≤ ± 0.0008 °≤ ± 0.01-45-450.5-10; (parameterisable)Housing: diecast zinc nickel-plated70; (24 V DC. 25 °C)405; (9.2 V DC; -40 °C)-CANopen CiA DS 301IIIHigh-precision inclination measurement in 2 axes for mobile applications-≤ ± 0.01; (absolute)-Connector: 1 x M12-40-859.2-30 DC2--40-85Yes-1000-------Yes; (internal ; parameterisable)-static--1-≤ ± 0.05CAN0.01; (parameterisable)----MEMS capacitive----100; (500 V DC)--90 x 62 x 33.2-Preoperational mode: 1 x LED, green
Operational mode: 1 x LED, green flashing
fault: 1 x LED, red
-Protective cover: 1

498.46 €

1 Available 4 Days Number of digital outputs: 2; Number of analogue outputs: 22-10; (in case of a fault: 1 V)IP 65; IP 67; IP 68; IP 69K-300; (warm-up time)PNP/NPN≤ ± 0.02 °≤ ± 0.1± 1800.5-10; (parameterisable)Housing: diecast zinc nickel-plated90; (24 V DC. 25 °C)330; (9.2 V DC; -40 °C)--IIIHigh-precision inclination measurement in 2 axes for mobile and industrial applications0.1-400≤ ± 0.5; (absolute)4-20; (in case of a fault: 2 mA)--40-859.2-30 DC; (voltage output: 12-30 DC; IO-Link: 18-30 DC)2--40-85Yes210002normally open / normally closed; (programmable)4220; (220 (9.2-15 V) / 500 (15-30 V))≤ 1-2-1000; (10000 (12-13.5 V) / 1000 (13.5-30 V))-Yes3200-2.5≤ ± 0.05IO-Link0.05-16; (± 2; ± 4; ±8 g parameterisable)125; (125 mA (85° C); 200 mA (60° C); 250 mA (40° C))YesMEMS capacitive2Yes5Smart Sensor: Process Data Variable; Device Identification, Device Diagnosis-1.1-90 x 62 x 33.2Aoperation: 1 x LED, green
switch point
1 x LED, yellow
COM2 (38.4 kBaud)Protective cover

553.85 €

1 Available 4 Days Number of digital outputs: 2; Number of analogue outputs: 22-10; (in case of a fault: 1 V)IP 65; IP 67; IP 68; IP 69K-300; (warm-up time)PNP/NPN≤ ± 0.0008 °≤ ± 0.01± 450.5-10; (parameterisable)Housing: diecast zinc nickel-plated100; (24 V DC. 25 °C)380; (9.2 V DC; -40 °C)--IIIHigh-precision inclination measurement in 2 axes for mobile and industrial applications-≤ ± 0.01; (absolute)4-20; (in case of a fault: 2 mA)--40-859.2-30 DC; (voltage output: 12-30 DC; IO-Link: 18-30 DC)2--40-85Yes210002normally open / normally closed; (programmable)4220; (220 (9.2-15 V) / 500 (15-30 V))≤ 1-2-1000; (10000 (12-13.5 V) / 1000 (13.5-30 V))-Yes--2.5≤ ± 0.05IO-Link0.01--125; (125 mA (85° C); 200 mA (60° C); 250 mA (40° C))YesMEMS capacitive2Yes5Smart Sensor: Process Data Variable; Device Identification, Device Diagnosis-1.1-90 x 62 x 33.2Aoperation: 1 x LED, green
switch point
1 x LED, yellow
COM2 (38.4 kBaud)Protective cover

584.61 €

1 Available 4 Days --IP 65; IP 67; IP 68; IP 69K-300; (warm-up time)-≤ ± 0.02 °≤ ± 0.10-360 / ± 1800.5-10; (parameterisable)Housing: diecast zinc nickel-plated70; (24 V DC. 25 °C)310; (9.2 V DC; -40 °C)-SAE J1939IIIHigh-precision inclination measurement in 2 axes for mobile applications0.1-400≤ ± 0.5; (absolute)-Connector: 1 x M12-40-859.2-30 DC2--40-85Yes-1000-------Yes; (internal ; parameterisable)---32001-≤ ± 0.05CAN0.1-16; (± 2; ± 4; ±8 g parameterisable)--MEMS capacitive----100; (500 V DC)--90 x 62 x 33.2-Run mode
1 x LED, green
fault: 1 x LED, red
-Protective cover: 1

Loading...

  1. 1

Tech Support