Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E2M200
Part Number
|
---|
E2M200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable Structure | Protection | Materials | Application | Operating Voltage (V) | Type | Ambient Temperature (°C) | Overvoltage Protection | Coding (Socket) | Connecting Thread (Plug) | Cable Length (m) | Type (Plug) | Number of Contacts (Socket) | Cable Material | Coding (Plug) | Type (Socket) | Number of Contacts (Plug) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63.83 € | 1 | 4 Days | 3 x 0.34 mm² / 1 x 0.11 mm² | - | Housing: PVC; Sealing: EPDM | Camera with video output O2M20x | < 60 DC | - | -45-85 | - | A | M12 | 0.6 | straight | 4 | PVC | A | straight | 5 |
Loading...
Connecting Thread (Socket) | M16 |
---|
This page is Adapter Cable, part number E2M200.
You can find the detail information about specifications and dimensions on part number E2M200.
Configure
Basic Attributes
Protection
Type
Overvoltage Protection
Cable Structure
Materials
Application
Operating Voltage(V)
Ambient Temperature(°C)
Coding (Socket)
Connecting Thread (Plug)
Cable Length(m)
Type (Plug)
Number of Contacts (Socket)
Cable Material
Coding (Plug)
Type (Socket)
Number of Contacts (Plug)
Optional Attributes
Part Number |
---|
E2M201 |
E2M202 |
E2M203 |
E2M204 |
E2M205 |
E2M206 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable Structure | Protection | Materials | Application | Operating Voltage (V) | Type | Ambient Temperature (°C) | Overvoltage Protection | Coding (Socket) | Connecting Thread (Plug) | Cable Length (m) | Type (Plug) | Number of Contacts (Socket) | Cable Material | Coding (Plug) | Type (Socket) | Number of Contacts (Plug) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
136.24 € | 1 | 4 Days | 3 x 0.34 mm² / 1 x 0.11 mm² | - | Housing: PVC; Sealing: EPDM | Camera with video output O2M20x | < 60 DC | Y adapter cable M12 plug / 2 x M16 socket | -45-85 | - | - | M12 | 0.95 | straight | - | PUR | - | straight | 5 | ||
78.92 € | 1 | 4 Days | 3 x 0.34 mm² / 1 x 0.11 mm² | - | Housing: PVC; Sealing: EPDM | Camera with video output O2M20x | < 60 DC | - | -45-85 | - | A | M16 | 3 | straight | 4 | PVC | A | straight | 4 | ||
81.83 € | 1 | 4 Days | 3 x 0.34 mm² / 1 x 0.11 mm² | - | Housing: PVC; Sealing: EPDM | Camera with video output O2M20x | < 60 DC | - | -45-85 | - | A | M16 | 5 | straight | 4 | PVC | A | straight | 4 | ||
107.31 € | 1 | 4 Days | 3 x 0.34 mm² / 1 x 0.11 mm² | - | Housing: PVC; Sealing: EPDM | Camera with video output O2M20x | < 60 DC | - | -45-85 | - | A | M16 | 11 | straight | 4 | PVC | A | straight | 4 | ||
136.24 € | 1 | 4 Days | 3 x 0.34 mm² / 1 x 0.11 mm² | - | Housing: PVC; Sealing: EPDM | Camera with video output O2M20x | < 60 DC | - | -45-85 | - | A | M16 | 16 | straight | 4 | PVC | A | straight | 4 | ||
162.14 € | 1 | 4 Days | 3 x 0.34 mm² / 1 x 0.11 mm² | - | Housing: PVC; Sealing: EPDM | Camera with video output O2M20x | < 60 DC | - | -45-85 | - | A | M16 | 21 | straight | 4 | PVC | A | straight | 4 |