Signal Lamp (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DV2120
DV2121
DV2130
DV2131
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Protection Length
(mm)
Operating Elements Dimensions
(mm)

169.60 €

1 4 Days IP 6761-Ø 56

197.78 €

1 4 Days IP 6761Capacitive pushbuttonØ 56

197.78 €

1 4 Days IP 6572.5-Ø 56

225.85 €

1 4 Days IP 6572.5Capacitive pushbutton56

Loading...

  1. 1

Basic information

Current Consumption(mA) < 90 Application Signalling machine conditions Operating Voltage(V) 18-30 DC
Ambient Temperature(°C) -25-50 Nominal Voltage(V) 24 DC Max. Relative Air Humidity(%) 90
Communication Interface IO-Link

Tech Support