Active ClassicLine Module (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AC2516
AC2517
AC2518
AC2519
AC2520
AC2521
AC505A
AC507A
AC508A
AC514A
AC515A
AC5202
AC5203
AC5204
AC5205
AC5208
AC5209
AC5210
AC5211
AC5212
AC5213
AC5214
AC5215
AC5216
AC5218
AC5222
AC5223
AC5224
AC5225
AC5226
AC522A
AC5230
AC5233
AC5234
AC5235
AC5236
AC5245
AC5274
AC5275
AC5290
AC5291
AC5292
AC5293
AC5294
AC5295
AC535A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs and Outputs Protection Materials Current Consumption
(mA)
Application Operating Voltage
(V)
Ambient Temperature
(°C)
Max. Current Load Total
(A)
Type of Mounting Communication Interface Tightening Torque
(Nm)
Measuring Range
(°C)
Max. Current Consumption from AS-I
(mA)

526.62 €

1 4 Days Number of analogue inputs: 4IP 67PBT15-57Field installation26.5-31.6 DC0-70-AS-i interface to FC-E lower parts-0.6-0.8-57

526.62 €

1 4 Days Number of analogue inputs: 4IP 67PBT15-57Field installation26.5-31.6 DC0-70-AS-i interface to FC-E lower parts-0.6-0.8-57

532.89 €

1 4 Days Number of analogue outputs: 4IP 67PBT12-57Field installation26.5-31.6 DC0-70-AS-i interface to FC-E lower parts-0.6-0.8-57

551.85 €

1 4 Days Number of analogue outputs: 4IP 67PBT12-57Field installation26.5-31.6 DC0-70-AS-i interface to FC-E lower parts-0.6-0.8-57

505.29 €

1 4 Days Number of Pt100 inputs: 4IP 67PBT-Field installation26.5-31.6 DC0-70-AS-i interface to FC-E lower parts-0.6-0.8-200-85080

626.93 €

1 4 Days Number of analogue outputs: 4IP 67PBT12Field installation26.5-31.6 DC0-70-AS-i interface to FC-E lower parts-0.6-0.8--

205.05 €

1 4 Days Number of digital inputs: 4IP 50PA; piercing contacts: CuSn6 nickel-plated and tin-plated-AS-i ATEX module26.5-31.6 DC-10-50-AS-i flat cables directly connectable---250

236.04 €

1 4 Days Number of digital inputs: 2; Number of digital outputs: 2IP 50PA; piercing contacts: CuSn6 nickel-plated and tin-plated-AS-i ATEX module26.5-31.6 DC-10-504AS-i flat cables directly connectable---150

219.95 €

1 4 Days Number of digital outputs: 4IP 50PA; piercing contacts: CuSn6 nickel-plated and tin-plated-AS-i ATEX module26.5-31.6 DC-10-502AS-i flat cables directly connectable---50

217.22 €

1 4 Days Number of digital inputs: 2; Number of digital outputs: 2IP 50PA; piercing contacts: CuSn6 nickel-plated and tin-plated-AS-i ATEX module26.5-31.6 DC-10-502AS-i flat cables directly connectable---150

205.05 €

1 4 Days Number of digital inputs: 4IP 50PA; piercing contacts: CuSn6 nickel-plated and tin-plated-AS-i ATEX module26.5-31.6 DC-10-50-AS-i flat cables directly connectable---250

177.06 €

1 4 Days Number of digital inputs: 2; Number of digital outputs: 2IP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation26.5-31.6 DC-25-700.2----250

197.08 €

1 4 Days Number of digital outputs: 3IP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation26.5-31.6 DC-25-703AS-i flat cables directly connectable---50

245.20 €

1 4 Days Number of digital inputs: 4; Number of digital outputsIP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation26.5-31.6 DC-25-703AS-i flat cables directly connectable---250

173.40 €

1 4 Days Number of digital inputs: 4IP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation26.5-31.6 DC-25-70-AS-i flat cables directly connectable---250

181.13 €

1 4 Days Number of digital outputs: 4IP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation26.5-31.6 DC-25-702AS-i flat cables directly connectable---50

245.47 €

1 4 Days Number of digital inputs: 4; Number of digital outputs: 4IP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation26.5-31.6 DC-25-702AS-i flat cables directly connectable---250

255.79 €

1 4 Days Number of digital inputs: 8IP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation26.5-31.6 DC-25-70-AS-i flat cables directly connectable---300

201.39 €

1 4 Days Number of digital inputs: 2; Number of digital outputs: 2IP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation26.5-31.6 DC-25-704AS-i flat cables directly connectable---150

265.46 €

1 4 Days Number of digital inputs: 4; Number of digital outputs: 4IP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation26.5-31.6 DC-25-704AS-i flat cables directly connectable---250

210.42 €

1 4 Days Number of digital outputs: 4IP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation26.5-31.6 DC-25-704AS-i flat cables directly connectable---50

188.96 €

1 4 Days Number of digital inputs: 2; Number of digital outputs: 2IP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation26.5-31.6 DC-25-702AS-i flat cables directly connectable---150

170.92 €

1 4 Days Number of digital inputs: 4IP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation26.5-31.6 DC-25-70-AS-i flat cables directly connectable---250

477.31 €

1 4 Days Number of analogue inputs: 4IP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation18-31.6 DC-25-702AS-i flat cables directly connectable---50

262.73 €

1 4 Days Number of analogue outputs: 2IP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation18-31.6 DC-25-70-----50

257.10 €

1 4 Days Number of analogue inputs: 2IP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation26.5-31.6 DC-25-70-AS-i flat cables directly connectable---250

252.91 €

1 4 Days Number of analogue inputs: 2IP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation26.5-31.6 DC-25-70-AS-i flat cables directly connectable---250

177.06 €

1 4 Days Number of digital inputs: 2; Number of digital outputs: 2IP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation26.5-31.6 DC-25-700.2----250

252.65 €

1 4 Days -IP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation (only for operation with AS-i masters with the profile M4)26.5-31.6 DC-25-70--IO-Link; AS-i--300

477.31 €

1 4 Days Number of analogue inputs: 4IP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation18-31.6 DC-25-702AS-i flat cables directly connectable---50

306.00 €

1 4 Days Number of analogue inputs: 2IP 50PA; piercing contacts: CuSn6 nickel-plated and tin-plated-AS-i ATEX module26.5-31.6 DC-10-50-AS-i flat cables directly connectable---250

307.71 €

1 4 Days Number of digital inputs: 2; Number of analogue inputs: 1; Number of analogue outputs: 1IP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation (only for operation with AS-i masters with the profile M4)26.5-31.6 DC-25-700.2----250

208.33 €

1 4 Days Number of digital outputs: 4IP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation26.5-31.6 DC-25-704AS-i flat cables directly connectable---50

195.51 €

1 4 Days Number of digital inputs: 2; Number of digital outputs: 2IP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation26.5-31.6 DC-25-704AS-i flat cables directly connectable---150

241.66 €

1 4 Days Number of digital inputs: 4; Number of digital outputs: 4IP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation (only for operation with AS-i masters with the profile M4)26.5-31.6 DC-25-702AS-i flat cables directly connectable---250

265.46 €

1 4 Days Number of digital inputs: 4; Number of digital outputs: 4IP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation (only for operation with AS-i masters with the profile M4)26.5-31.6 DC-25-704AS-i flat cables directly connectable---250

170.92 €

1 4 Days Number of digital inputs: 4IP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation26.5-31.6 DC-25-70-AS-i flat cables directly connectable---250

244.16 €

1 4 Days Number of digital inputs: 4; Number of digital outputs: 3IP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation26.5-31.6 DC-25-703AS-i flat cables directly connectable---250

241.66 €

1 4 Days Number of digital inputs: 4; Number of digital outputs: 4IP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation (only for operation with AS-i masters with the profile M4)26.5-31.6 DC-25-702AS-i flat cables directly connectable---250

173.53 €

1 4 Days Number of digital inputs: 4IP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation26.5-31.6 DC-25-70-AS-i flat cables directly connectable---30

173.53 €

1 4 Days Number of digital inputs: 4IP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation26.5-31.6 DC-25-704AS-i flat cables directly connectable---250

244.94 €

1 4 Days Number of digital inputs: 4; Number of digital outputs: 3IP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation26.5-31.6 DC-25-703AS-i flat cables directly connectable---30

234.33 €

1 4 Days Number of digital inputs: 4; Number of digital outputs: 4IP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation (only for operation with AS-i masters with the profile M4)26.5-31.6 DC-25-703AS-i flat cables directly connectable---30

166.74 €

1 4 Days Number of digital inputs: 4IP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation26.5-31.6 DC-25-70-AS-i flat cables directly connectable---250

177.72 €

1 4 Days Number of digital inputs: 4IP 67PA; piercing contacts: CuSn6 nickel-plated and tin-plated-Field installation26.5-31.6 DC-25-70-AS-i flat cables directly connectable---250

295.80 €

1 4 Days Number of digital inputs: 4; Number of digital outputs: 4IP 50PA; piercing contacts: CuSn6 nickel-plated and tin-plated-AS-i ATEX module (only for operation with AS-i masters with the profile M4)26.5-31.6 DC-10-502AS-i flat cables directly connectable---250

Loading...

  1. 1

Tech Support