Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DF1208 |
DF1210 |
DF1212 |
DF1214 |
DF1216 |
DF2208 |
DF2210 |
DF2212 |
DF2214 |
DF2216 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Channels | Closed-Circuit Current (mA) | Total Load Capacitance (mF) | Input Voltage DC (V) | Operating Voltage (V) | Operating Elements | Nominal Current (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|
58.34 € | 1 | 4 Days | 1 | 5 | 20 | 18-30 | to SELV/PELV | status 1 x LED, red / green / orange 1 x pushbutton | 8 | ||
58.34 € | 1 | 4 Days | 1 | 5 | 20 | 18-30 | to SELV/PELV | status 1 x LED, red / green / orange 1 x pushbutton | 10 | ||
66.34 € | 1 | 4 Days | 2 | 8 | 10 | 19.2-30 | to SELV/PELV; "supply class 2" to cURus | status 2 x LED, red / green / orange 2 x pushbutton | 2 | ||
66.34 € | 1 | 4 Days | 2 | 8 | 15 | 19.2-30 | to SELV/PELV; "supply class 2" to cURus | status 2 x LED, red / green / orange 2 x pushbutton | 4 | ||
66.34 € | 1 | 4 Days | 2 | 8 | 20 | 19.2-30 | to SELV/PELV | status 2 x LED, red / green / orange 2 x pushbutton | 6 | ||
64.37 € | 1 | 4 Days | 1 | 10 | 20 | 18-30 | to SELV/PELV | status 1 x LED, red / green / orange 1 x pushbutton | 8 | ||
64.37 € | 1 | 4 Days | 1 | 10 | 20 | 18-30 | to SELV/PELV | status 1 x LED, red / green / orange 1 x pushbutton | 10 | ||
73.60 € | 1 | 4 Days | 2 | 8 | 10 | 19.2-30 | to SELV/PELV; "supply class 2" to cURus | status 2 x LED, red / green / orange 2 x pushbutton | 2 | ||
73.60 € | 1 | 4 Days | 2 | 8 | 15 | 19.2-30 | to SELV/PELV; "supply class 2" to cURus | status 2 x LED, red / green / orange 2 x pushbutton | 4 | ||
73.60 € | 1 | 4 Days | 2 | 8 | 20 | 19.2-30 | to SELV/PELV | status 2 x LED, red / green / orange 2 x pushbutton | 6 |
Loading...
Protection | IP 20; (on the front) | Nominal Voltage DC(V) | 24 | Protection Class | III |
---|---|---|---|---|---|
Electrical Connection | push-in terminals | Ambient Temperature(°C) | -25-60 | Mains Buffering Time (Nominal Voltage 24 V DC)(ms) | 10 |
Degree of Soiling | 2 | Dimensions(mm) | 80 x 12.5 x 98.5 |