Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Protection | IP 20; (on the front) | Closed-Circuit Current(mA) | 10 | Nominal Voltage DC(V) | 24 |
---|---|---|---|---|---|
Input Voltage DC(V) | 19.2-30 | Protection Class | III | Storage Temperature(°C) | -40-70 |
Operating Voltage(V) | to SELV/PELV | Electrical Connection | push-in terminals: | Ambient Temperature(°C) | -25-60 |
Reverse Polarity Protection | Yes | Mains Buffering Time (Nominal Voltage 24 V DC)(ms) | 10 | Input Current (Nominal Voltage 24 V DC)(A) | 40 |
Degree of Soiling | 2 | Dimensions(mm) | 80 x 12.5 x 98 |