Acceleration Sensor (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VNB001
VSA001
VSA002
VSA004
VSA005
VSA006
VSA008
VSA201
VSM101
VSP001
VSP003
VSP004
VSP01A
VSP02A
VVB001
VVB010
VVB011
VVB020
VVB021
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs and Outputs Total Number of Inputs and Outputs Protection Min. Load Current
(mA)
Max. Current Load per Output
(mA)
Electrical Design Memory Size Materials Current Consumption
(mA)
Design Protection Class Application Number of Analogue Inputs Frequency Range
(Hz)
Type of Short-Circuit Protection Analogue Current Output
(mA)
Accuracy
(K)
Measuring Error
(% of the final value)
Storage Temperature
(°C)
Drag Chain Suitability Operating Voltage
(V)
Number of Measurement Axes Electrical Connection Accuracy Ambient Temperature
(°C)
Sensor Type Reverse Polarity Protection Number of Analogue Outputs Operating Elements Measuring Range of Vibration Output Function Max. Load
(Ω)
Type of Mounting Number of Digital Outputs Sensitivity
(µA/g)
Output Signal Short-Circuit Protection Measuring Range of Vibration
(mm/s)
Max. Voltage Drop Switching Output DC
(V)
Self-Test Function Communication Interface Tightening Torque
(Nm)
Special Feature History Memory Measuring Range of Vibration
(g)
Analogue Input (Current)
(mA)
Overload Protection Measuring Principle Heartbeat Function Linearity Deviation Min. Insulation Resistance
(MΩ)
IO-Link Revision Electrical Connection - USB Memory Location Dimensions
(mm)
Required Master Port Type Transmission Type Memory Interval Data Memory Type Real-Time Clock Accessories (Included)

632.77 €

1 4 Days Number of analogue inputs: 1; Number of digital outputs: 2; Number of analogue outputs: 13; (configurable)IP 67100--686774 data recordsHousing: diecast zinc nickel-plated< 70-IIIvibration sensor to ISO 1081612-1000-4-22-± 3%-30-85-9.6-30 DC; (or via USB (switching outputs not active))1---30-60micromechanical accelerometerYes1Function: 6 x LED, green
pre-alarm
1 x LED, yellow
main alarm
1 x LED, red
measured values: 7-segment LED display, red / yellow / green 4-digit
2 pushbuttons
--9.6-17 V: 150; 17-30 V: 500mounting set M5/M82-Switching signal; analogue signal-0-500; (depending on the vibration frequency)2YesUSB7-Yes-4-20-capacitiveYes---Connector: 1 x M8internal36 x 37.6 x 62.4--5 minring memory; FIFOYes; UTC, battery bufferedSpring washer
screw
adapters: 1 x M8 x M5

272.90 €

1 4 Days --IP 67; IP 68; IP 69K----Housing: stainless steel (1.4404 / 316L)< 15For connection to external diagnostic electronics VSEIIIVibration detection-1-6000------7.2-10.8 DC----30-125Microelectromechanical system (MEMS)Yes-----M8 x 1.25--------8---25-25--Capacitive--100----------

356.54 €

1 4 Days --IP 67----Housing: stainless steel (1.4404 / 316L)< 15For connection to external diagnostic electronics VSEIIIVibration detection-1-10000------7.2-10.8 DC----30-85Microelectromechanical system (MEMS)Yes-----M16 x 1.5--------8---25-25--Capacitive--100----------

356.54 €

1 4 Days --IP 67----Housing: stainless steel (1.4404 / 316L)< 15For connection to external diagnostic electronics VSEIIIVibration detection-1-10000------7.2-10.8 DC----20-80Microelectromechanical system (MEMS)Yes-----mounting screw--------5---25-25--Capacitive--100----------

379.11 €

1 4 Days --IP 67----Housing: stainless steel (1.4404 / 316L)< 15For connection to external diagnostic electronics VSEIIIVibration detection-1-10000------7.2-10.8 DC----20-80Microelectromechanical system (MEMS)Yes-----mounting screw--------5---25-25--Capacitive--100----------

378.83 €

1 4 Days -------Housing: stainless steel (1.4404 / 316L)< 15For connection to external diagnostic electronics VSEIIIvibration detection-0-10000-0-10---Yes7.2-10.8 DC-Cable: 6 m, PUR, Ø 5 mm, shielded; Maximum cable length: 250 m; drain wire connected to the housing; 4 x 0.25 mm²--30-85microelectromechanical system (MEMS)Yes----300M16 x 1.5-142------8Screened cable; Drag chain suitability--25-25--capacitive--100; (500 V DC)----------

357.78 €

1 4 Days --IP 67----Housing: stainless steel (1.4404 / 316L)< 15For connection to external diagnostic electronics VSEIIIVibration detection-1-10000------7.2-10.8 DC----20-80Microelectromechanical system (MEMS)Yes-----mounting screw--------5---25-25--Capacitive--100----------

477.14 €

1 4 Days --IP 67; IP 68; IP 69K----Housing: stainless steel (1.4404 / 316L)< 15For connection to external diagnostic electronics VSEIIIVibration detection-1-6000------7.2-10.8 DC----30-125Microelectromechanical system (MEMS)Yes-----M8 x 1.25--------8---250-250--Capacitive--100----------

713.22 €

1 4 Days --IP 67; IP 68; IP 69K----Housing: stainless steel (1.4404 / 444)4-6-III--0-4500------13-15 DC----30-85Microelectromechanical system (MEMS)Yes-----mounting screw--------3.5---40-40-----100----------

335.63 €

1 4 Days --IP 67----Housing: stainless steel0.5-8For connection to external diagnostic electronics VSE-Vibration detection-2-10000------10-12 DC----55-125-------set screw--------8---50-50--Piezo-electric-------------

400.02 €

1 4 Days --IP 67----Housing: stainless steel0.5-8For connection to external diagnostic electronics VSE---1.5-16000------10-12 DC----55-130-------M8 x 1.25--------8--50--Piezo-electric-------------

643.98 €

1 12 Days --IP 68----Housing: stainless steel0.5-8For connection to external diagnostic electronics VSE---1.5-12000------10-12 DC----50-150-Yes-----M8 x 1.25--------8---50-50--Piezo-electric-------------

630.83 €

1 4 Days --IP 68----Housing: stainless steel0.5-8For connection to external diagnostic electronics VSEIIIVibration detection-2-10000------10-12 DC----55-90-Yes-----M8 x 1.25--------8---50-50--Capacitive--100----------

630.83 €

1 4 Days --IP 68----Housing: stainless steel0.5-8For connection to external diagnostic electronics VSEIII--2-10000------10-12 DC----55-90-Yes-----M8 x 1.25--------8---50-50----------------

542.91 €

1 4 Days Number of digital outputs: 2-IP 67; IP 68; IP 69K-100PNP/NPN; (configurable)-Housing: stainless steel (1.4404 / 316L)< 50-IIIindustrial machines-2-10000pulsed-± 2.5 K + (0.2 x (Umgebungstemperatur - Oberflächentemperatur))--30-80-18-30 DC-Connector: 1 x M12; Maximum cable length: 20 m≤ 4 kHz +/-10 %;
≥ 4-10 kHz: < 3 dB
-30-80microelectromechanical system (MEMS)Yes--0-450-50 g
0-490.3 m/s²
normally open / normally closed-set screw2-Switching signal; IO-LinkYes0-452-IO-Link8----Yescapacitive-2 %100; (500 V DC)1.1---ACOM2 (38.4 kBaud); COM3 (230.4 kBaud)---set screw: 1 x 1/4"28 UNF / M8
set screw: 1 x 1/4"28 UNF x 5/8"DIN916

542.91 €

1 4 Days Number of digital outputs: 2-IP 67; IP 68; IP 69K-100PNP/NPN; (configurable)-Housing: stainless steel (1.4404 / 316L)< 50-IIIbig machines, performance > 300 kW, speed > 600 rpm-2-10000pulsed-± 2.5 K + (0.2 x (Umgebungstemperatur - Oberflächentemperatur))--30-80-18-30 DC-Connector: 1 x M12; Maximum cable length: 20 m≤ 4 kHz +/-10 %;
≥ 4-10 kHz: < 3 dB
-30-80microelectromechanical system (MEMS)Yes--0-450-50 g
0-490.3 m/s²
normally open / normally closed-set screw2-Switching signal; IO-LinkYes0-452-IO-Link8----Yescapacitive-2 %100; (500 V DC)1.1---ACOM2 (38.4 kBaud); COM3 (230.4 kBaud)---set screw: 1 x 1/4"28 UNF / M8
set screw: 1 x 1/4"28 UNF x 5/8"DIN916

542.91 €

1 4 Days Number of digital outputs: 2-IP 67; IP 68; IP 69K-100PNP/NPN; (configurable)-Housing: stainless steel (1.4404 / 316L)< 50-IIIbig machines, performance > 300 kW, speed 120-600 rpm-2-10000pulsed-± 2.5 K + (0.2 x (Umgebungstemperatur - Oberflächentemperatur))--30-80-18-30 DC-Connector: 1 x M12; Maximum cable length: 20 m≤ 4 kHz +/-10 %;
≥ 4-10 kHz: < 3 dB
-30-80microelectromechanical system (MEMS)Yes--0-450-50 g
0-490.3 m/s²
normally open / normally closed-set screw2-Switching signal; IO-LinkYes0-452-IO-Link8----Yescapacitive-2 %100; (500 V DC)1.1---ACOM2 (38.4 kBaud); COM3 (230.4 kBaud)---set screw: 1 x 1/4"28 UNF / M8
set screw: 1 x 1/4"28 UNF x 5/8"DIN916

542.91 €

1 4 Days Number of digital outputs: 2-IP 67; IP 68; IP 69K-100PNP/NPN; (configurable)-Housing: stainless steel (1.4404 / 316L)< 50-IIIsmall machines, performance < 300 kW, speed > 600 rpm-2-10000pulsed-± 2.5 K + (0.2 x (Umgebungstemperatur - Oberflächentemperatur))--30-80-18-30 DC-Connector: 1 x M12; Maximum cable length: 20 m≤ 4 kHz +/-10 %;
≥ 4-10 kHz: < 3 dB
-30-80microelectromechanical system (MEMS)Yes--0-450-50 g
0-490.3 m/s²
normally open / normally closed-set screw2-Switching signal; IO-LinkYes0-452-IO-Link8----Yescapacitive-2 %100; (500 V DC)1.1---ACOM2 (38.4 kBaud); COM3 (230.4 kBaud)---set screw: 1 x 1/4"28 UNF / M8
set screw: 1 x 1/4"28 UNF x 5/8"DIN916

542.91 €

1 4 Days Number of digital outputs: 2-IP 67; IP 68; IP 69K-100PNP/NPN; (configurable)-Housing: stainless steel (1.4404 / 316L)< 50-IIIsmall machines, performance < 300 kW, speed 120-600 rpm-2-10000pulsed-± 2.5 K + (0.2 x (Umgebungstemperatur - Oberflächentemperatur))--30-80-18-30 DC-Connector: 1 x M12; Maximum cable length: 20 m≤ 4 kHz +/-10 %;
≥ 4-10 kHz: < 3 dB
-30-80microelectromechanical system (MEMS)Yes--0-450-50 g
0-490.3 m/s²
normally open / normally closed-set screw2-Switching signal; IO-LinkYes0-452-IO-Link8----Yescapacitive-2 %100; (500 V DC)1.1---ACOM2 (38.4 kBaud); COM3 (230.4 kBaud)---set screw: 1 x 1/4"28 UNF / M8
set screw: 1 x 1/4"28 UNF x 5/8"DIN916

Loading...

  1. 1

Tech Support