Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VKV021
Number of Inputs and Outputs | Number of digital outputs: 1; Number of analogue outputs: 1 | Total Number of Inputs and Outputs | 2 | Electrical Design | PNP |
---|---|---|---|---|---|
Materials | PBT; PC; FKM; stainless steel (1.4404 / 316L) | Current Consumption(mA) | < 50 | Protection Class | III |
Application | vibration monitor to DIN ISO 10816 | Frequency Range(Hz) | 10-1000 | Type of Short-Circuit Protection | pulsed |
Analogue Current Output(mA) | 4-20 | Measuring Error(% of the final value) | < ± 3 | Operating Voltage(V) | 18-32 DC |
Switch Point Accuracy | < ±4; (% of the final value) | Number of Measurement Axes | 1 | Electrical Connection | Connector: 1 x M12 |
Ambient Temperature(°C) | -25-80 | Sensor Type | microelectromechanical system (MEMS) | Number of Analogue Outputs | 1 |
Operating Elements | operation: LED, green switching status: LED, yellow With scale: Yes Setting ring: setting ring |
Output Function | normally closed | Repeatability | < 0.5; (% of the final value) |
Max. Load(Ω) | 500 | Type of Mounting | M8 x 1.25 | Number of Digital Outputs | 1 |
Output Signal | Switching signal; analogue signal | Short-Circuit Protection | Yes | Measuring Range of Vibration(mm/s) | 0-25; (RMS) |
Max. Voltage Drop Switching Output DC(V) | 2 | Tightening Torque(Nm) | 15 | Permanent Current Rating of Switching Output DC(mA) | 500 |
Overload Protection | Yes | Linearity Deviation | 0.0025 |
This page is Vibration Monitor, part number VKV021.
You can find the detail information about specifications and dimensions on part number VKV021.