Automatic Stripping Tool, up to 6 mm² (Part Numbers)

Automatic Stripping Tool, up to 6 mm²

Click on this image to zoom in.

Click on this image to zoom in.

Simplifies your work: Unrestricted access to hard-to-reach work areas thanks to extremely slim handle shape.

Saves money: Two tools in one for cutting to length and skinning.

Increases your efficiency: Damage-free stripping thanks to automatic adjustment to cable diameter.

Application: For precise and safe stripping of cables up to 6 mm².
For cutting Cu and Al leads with a diameter of up to 2 mm.

Electricians need to strip cables often when installing electrical systems. Their equipment would be incomplete without a stripping tool. Wiha's automatic stripping pliers allow stripping of all standard leads from 0.2 to 6 mm². The lightweight pliers ensure quick and precise skinning thanks to an integrated scanning system that adjusts automatically to the respective lead cross section, effectively preventing damage to the interior lead. In addition, the leads can be custom stripped with the adjustable length arrester from 5 – 12 mm. If needed, the length arrester can also be entirely removed from the tool. In addition to skinning, the stripping pliers can be used as diagonal cutters for cutting cables up to a diameter of 2 mm to length. The blades of the stripping tool are made of high-quality sturdy cutlery steel and can be replaced, if required. Space-saving and secure locking is ensured by the arrest option on the tool.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44617

Part Number
44617
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.11 €

1 5 Days

Loading...

  1. 1

Basic information

Overall length(mm) 190 ESD article No Area stripped (min - max) (AWG) 45223
Blister pack Yes VDE article Yes with battery No
Overall length (Inch) 7 1/2" Area stripped, cross section min.(mm²) 0.2 Area stripped, cross section max.(mm²) 6
Area stripped, cross section min. – max. (mm²) 0.2 - 6 Area stripped min. (AWG) 24 Area stripped max. (AWG) 10
Diameter max(mm) 2

This page is Automatic Stripping Tool, up to 6 mm², part number 44617.
You can find the detail information about specifications and dimensions on part number 44617.

Tech Support