Frequency Inverter [A1000] (Part Numbers)

Frequency Inverter [A1000]
High performance Vector Control
• Current vector control, with or without PG
• High starting torque (200% / 0.3 Hz, spd range 1:200 OLV), (200% at 0 r/min, spd range 1:1500 CLV)
• Double rating ND 120%/1min and HD 150%/1 min
• Advanced Auto-Tuning for IM & PM Motors
• Open Loop Control of PM Motors
• Low-noise Low carrier technology
• 10 years lifetime design
• Screw-less terminals
• Control Terminals with memory backup
• 24 VDC control board power supply option
• Fieldbus communications: Modbus, Profibus, CANopen, DeviceNet, ML-II, PROFINET, EtherCAT and EtherNet/IP
• Safety embedded: EN954-1 safety cat. 3, stop category 0, IEC EN 61508 SIL 2 and EN61800-5-1 with EDM
• Regenerative solutions as option
• CE, UL, cUL and TUV
Ratings
• 200 V Class three-phase 0.55 to 110 kW
• 400 V Class three-phase 0.55 to 630 kW

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CIMR-AC2A0004FAA
CIMR-AC2A0010FAA
CIMR-AC2A0012FAA
CIMR-AC2A0021FAA
CIMR-AC2A0040FAA
CIMR-AC2A0056FAA
CIMR-AC2A0069FAA
CIMR-AC2A0081FAA
CIMR-AC2A0110AAA
CIMR-AC2A0138AAA
CIMR-AC2A0211AAA
CIMR-AC2A0250AAA
CIMR-AC2A0312AAA
CIMR-AC2A0360AAA
CIMR-AC2A0415AAA
CIMR-AC4A0002FAA
CIMR-AC4A0004FAA
CIMR-AC4A0005FAA
CIMR-AC4A0007FAA
CIMR-AC4A0009FAA
CIMR-AC4A0011FAA
CIMR-AC4A0018FAA
CIMR-AC4A0023FAA
CIMR-AC4A0031FAA
CIMR-AC4A0038FAA
CIMR-AC4A0044FAA
CIMR-AC4A0058AAA
CIMR-AC4A0072AAA
CIMR-AC4A0088AAA
CIMR-AC4A0103AAA
CIMR-AC4A0139AAA
CIMR-AC4A0165AAA
CIMR-AC4A0208AAA
CIMR-AC4A0250AAA
CIMR-AC4A0296AAA
CIMR-AC4A0362AAA
CIMR-AC4A0414AAA
CIMR-AC4A0515AAA
CIMR-AC4A0675AAA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Input voltage class Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Max. output at linear load at rated output voltage
(kW)
Max. output at quadratic load at rated output voltage
(kW)
Nominal output current I2N
(A)
Mains voltage
(V)
Number of analogue outputs Number of analogue inputs Number of digital outputs Number of digital inputs Max. output voltage
(V)
Degree of protection Application in domestic- and commercial area permitted Integrated breaking resistance Supporting protocol for BACnet

1,686.67 €

1 3 Days Three-Phase 200 V2601401470.550.753.5200 - 2403348240NEMA 1, IP20-falsefalse

2,140.00 €

1 3 Days Three-Phase 200 V2601401471.52.29.6200 - 2403348240NEMA 1, IP20-falsefalse

2,490.67 €

1 3 Days Three-Phase 200 V2601401472.2312200 - 2403348240NEMA 1, IP20-falsefalse

2,694.67 €

1 3 Days Three-Phase 200 V26014016445.521200 - 2403348240NEMA 1, IP20-falsefalse

3,945.33 €

1 3 Days Three-Phase 200 V2601401677.51140200 - 2403348240NEMA 1, IP20-falsefalse

4,701.33 €

1 3 Days Three-Phase 200 V300180187111556200 - 2403348240NEMA 1, IP20-falsefalse

5,902.67 €

1 3 Days Three-Phase 200 V3502201971518.569200 - 2403348240NEMA 1, IP20-falsefalse

7,820.00 €

1 3 Days Three-Phase 200 V36522019718.52281200 - 2403348240NEMA 1, IP20-falsefalse

8,613.33 €

1 3 Days Three-Phase 200 V4002502582230110200 - 2403348240NEMA Other, IP00-falsefalse

12,720.00 €

1 3 Days Three-Phase 200 V4502752583037138200 - 2403348240NEMA Other, IP00-falsefalse

16,906.67 €

1 3 Days Three-Phase 200 V5503252834555211200 - 2403348240NEMA Other, IP00-falsefalse

22,853.33 €

1 3 Days Three-Phase 200 V7054503305575250200 - 2403348240NEMA Other, IP00-falsefalse

24,920.00 €

1 3 Days Three-Phase 200 V7054503307590312200 - 2403348240NEMA Other, IP00-falsefalse

38,680.00 €

1 3 Days Three-Phase 200 V80050035090110360200 - 2403348240NEMA Other, IP00-falsefalse

48,386.67 €

1 3 Days Three-Phase 200 V800500350110110415200 - 2403348240NEMA Other, IP00-falsefalse

1,686.67 €

1 3 Days Three-phase 400V2601401470.550.752.1380 - 480----480NEMA Other, IP20falsetrue-

1,937.33 €

1 3 Days Three-phase 400V2601401471.11.54.1380 - 480----480NEMA Other, IP20falsetrue-

2,162.67 €

1 3 Days Three-phase 400V2601401471.52.25.4380 - 480----480NEMA Other, IP20falsetrue-

2,316.00 €

1 3 Days Three-phase 400V2601401642.236.9380 - 480----480NEMA Other, IP20falsetrue-

2,544.00 €

1 3 Days Three-phase 400V260140164348.8380 - 480----480NEMA Other, IP20falsetrue-

2,766.67 €

1 3 Days Three-phase 400V26014016445.511.1380 - 480----480NEMA Other, IP20falsetrue-

3,370.67 €

1 3 Days Three-phase 400V2601401675.57.517.5380 - 480----480NEMA Other, IP20falsetrue-

3,824.00 €

1 3 Days Three-phase 400V2601401677.51123380 - 480----480NEMA Other, IP20falsetrue-

4,476.00 €

1 3 Days Three-phase 400V300180167111531380 - 480----480NEMA Other, IP20falsetrue-

5,732.00 €

1 3 Days Three-phase 400V3001801871518.538380 - 480----480NEMA Other, IP20falsetrue-

6,753.33 €

1 3 Days Three-phase 400V35022019718.52244380 - 480----480NEMA Other, IP20falsetrue-

7,993.33 €

1 3 Days Three-phase 400V400250258223058380 - 480----480NEMA Other, IP00falsetrue-

9,326.67 €

1 3 Days Three-phase 400V450275258303772380 - 480----480NEMA Other, IP00falsetrue-

11,386.67 €

1 3 Days Three-phase 400V510325258374588380 - 480----480NEMA Other, IP00falsetrue-

12,526.67 €

1 3 Days Three-phase 400V5103252584555103380 - 480----480NEMA Other, IP00falsetrue-

14,746.67 €

1 3 Days Three-phase 400V5503252835575139380 - 480----480NEMA Other, IP00falsetrue-

18,040.00 €

1 3 Days Three-phase 400V5503252837590165380 - 480----480NEMA Other, IP00falsetrue-

21,453.33 €

1 3 Days Three-phase 400V70545033090110208380 - 480----480NEMA Other, IP00falsetrue-

23,520.00 €

1 3 Days Three-phase 400V800500350110132250380 - 480----480NEMA Other, IP00falsetrue-

29,880.00 €

1 3 Days Three-phase 400V800500350132160296380 - 480----480NEMA Other, IP00falsetrue-

36,693.33 €

1 3 Days Three-phase 400V800500350160185362380 - 480----480NEMA Other, IP00falsetrue-

59,973.33 €

1 3 Days Three-phase 400V950500370185220414380 - 4803348480NEMA Other, IP00-falsefalse

67,533.33 €

1 3 Days Three-phase 400V1140670370220250515380 - 4803348480NEMA Other, IP00-falsefalse

86,000.00 €

1 3 Days Three-phase 400V1140670370315355675380 - 4803348480NEMA Other, IP00-falsefalse

Loading...

  1. 1

Basic information

Output Specification Three-Phase Mains frequency(Hz) 50/60 Hz Max. output frequency(Hz) 400
Number of HW-interfaces industrial Ethernet 0 Number of HW-interfaces USB 0 Number of HW-interfaces RS-485 1
Number of HW-interfaces RS-422 1 Number of HW-interfaces other 1 Number of interfaces PROFINET 0
Number of HW-interfaces parallel 0 Number of HW-interfaces serial TTY 0 Number of HW-interfaces RS-232 0
Relative symmetric net voltage tolerance(%) 10 Relative symmetric net frequency tolerance(%) 5 Supporting protocol for DeviceNet true
Supporting protocol for CAN true Supporting protocol for PROFINET IO true Supporting protocol for TCP/IP true
Supporting protocol for Modbus true Supporting protocol for DeviceNet Safety false Supporting protocol for EtherNet/IP true
Supporting protocol for PROFIBUS true Supporting protocol for other bus systems true 4-quadrant operation possible true
With optical interface false With control element true Type of converter Other
With PC connection true Application in industrial area permitted true Supporting protocol for INTERBUS-Safety false
Supporting protocol for KNX false Supporting protocol for PROFINET CBA false Supporting protocol for SafetyBUS p false
Supporting protocol for SUCONET false Supporting protocol for INTERBUS false Supporting protocol for Data-Highway false
Supporting protocol for PROFIsafe false Supporting protocol for Foundation Fieldbus false Supporting protocol for SERCOS false
Supporting protocol for LON false Supporting protocol for ASI false Supporting protocol for AS-Interface Safety at Work false

Tech Support