Frequency Inverter [MX2] (Part Numbers)

Frequency Inverter [MX2]
Born to drive machines
• Current vector control
• High starting torque: 200% at 0.5 Hz
• Double rating VT 120%/1 min and CT 150%/1 min
• IM & PM motor control
• Torque control in open loop vector
• Positioning functionality
• Built-in application functionality (i.e. Brake control)
• Built-in logic programing
• Safety embedded compliant with ISO13849-1 (double input circuit and external device monitor EDM)
• USB port for PC programming
• 24 VDC backup supply for control board
• Fieldbus communications: Modbus, DeviceNet, Profibus, CompoNet, EtherCAT, ML-II and EtherNet/IP
• PC configuration tool: CX-Drive
• RoHS, CE, cULus
Ratings
• 200 V Class single-phase 0.1 to 2.2 kW
• 200 V Class three-phase 0.1 to 15.0 kW
• 400 V Class three-phase 0.4 to 15.0 kW

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3G3MX2-A2001-E
3G3MX2-A2002-E
3G3MX2-A2004-E
3G3MX2-A2007-E
3G3MX2-A2015-E
3G3MX2-A2022-E
3G3MX2-A2037-E
3G3MX2-A2055-E
3G3MX2-A2075-E
3G3MX2-A2110-E
3G3MX2-A2150-E
3G3MX2-A4004-E
3G3MX2-A4007-E
3G3MX2-A4007-P-E
3G3MX2-A4015-E
3G3MX2-A4022-E
3G3MX2-A4022-P-E
3G3MX2-A4030-E
3G3MX2-A4040-E
3G3MX2-A4040-P-E
3G3MX2-A4055-E
3G3MX2-A4075-E
3G3MX2-A4110-E
3G3MX2-A4150-E
3G3MX2-AB001-E
3G3MX2-AB002-E
3G3MX2-AB002-P-E
3G3MX2-AB004-E
3G3MX2-AB007-E
3G3MX2-AB007-P-E
3G3MX2-AB015-E
3G3MX2-AB015-P-E
3G3MX2-AB022-E
3G3MX2-AB022-P-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Input voltage class Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Max. output at linear load at rated output voltage
(kW)
Max. output at quadratic load at rated output voltage
(kW)
Nominal output current I2N
(A)
Mains voltage
(V)
Number of analogue outputs Number of analogue inputs Number of digital outputs Number of digital inputs Max. output voltage
(V)
Degree of protection Relative symmetric net voltage tolerance
(%)
Relative symmetric net frequency tolerance
(%)
4-quadrant operation possible Application in domestic- and commercial area permitted With control element Integrated breaking resistance

448.91 €

1 3 Days Three-Phase 200 V128681090.10.21.2200 - 24014610240NEMA Other, IP20105true--false

470.86 €

1 3 Days Three-Phase 200 V128681090.20.41.9200 - 24014610240NEMA Other, IP20105true--false

551.77 €

1 3 Days Three-Phase 200 V12868122.50.40.553.5200 - 240----240NEMA Other, IP20105truefalsetruetrue

645.14 €

1 3 Days Three-Phase 200 V128681460.751.16200 - 240----240NEMA Other, IP20105truefalsetruetrue

922.67 €

1 3 Days Three-Phase 200 V128108170.51.52.29.6200 - 240----240NEMA Other, IP20105truefalsetruetrue

873.14 €

1 3 Days Three-Phase 200 V128108170.52.2312200 - 240----240NEMA Other, IP20105truefalsetruetrue

1,105.71 €

1 3 Days Three-Phase 200 V128140170.545.519.6200 - 240----240NEMA Other, IP20105truefalsetruetrue

2,004.00 €

1 3 Days Three-Phase 200 V2601401555.57.530200 - 240----240NEMA Other, IP20105truefalsetruetrue

1,834.29 €

1 3 Days Three-Phase 200 V2601401557.51140200 - 240----240NEMA Other, IP20105truefalsetruetrue

2,664.00 €

1 3 Days Three-Phase 200 V296180175111556200 - 240----240NEMA Other, IP20105truefalsetruetrue

3,370.29 €

1 3 Days Three-Phase 200 V3502201751518.569200 - 240----240NEMA Other, IP20105truefalsetruetrue

788.67 €

1 3 Days Three-phase 400V1281081440.40.752.1380 - 480----480NEMA Other, IP20105truefalsetruetrue

852.00 €

1 3 Days Three-phase 400V1281081710.751.54.1380 - 480----480NEMA Other, IP20105truefalsetruetrue

970.67 €

1 3 Days Three-phase 400V1281081230.751.5-380 - 480-----IP20---falsetruetrue

998.67 €

1 3 Days Three-phase 400V1281081711.52.25.4380 - 480----480NEMA Other, IP20105truefalsetruetrue

1,150.00 €

1 3 Days Three-phase 400V1281081712.236.9380 - 480----480NEMA Other, IP20105truefalsetruetrue

1,053.33 €

1 3 Days Three-phase 400V1281081232.23-380 - 480-----IP20---falsetruetrue

1,285.33 €

1 3 Days Three-phase 400V128108171348.8380 - 480----480NEMA Other, IP20105truefalsetruetrue

1,418.67 €

1 3 Days Three-phase 400V12814017145.511.1380 - 480----480NEMA Other, IP20105truefalsetruetrue

1,432.00 €

1 3 Days Three-phase 400V12814012345.511.1380 - 48014610480NEMA Other, IP20105true--false

1,846.67 €

1 3 Days Three-phase 400V2601401555.57.517.5380 - 480----480NEMA Other, IP20105truefalsetruetrue

2,096.00 €

1 3 Days Three-phase 400V2601401557.51123380 - 480----480NEMA Other, IP20105truefalsetruetrue

2,993.33 €

1 3 Days Three-phase 400V296180175111531380 - 480----480NEMA Other, IP20105truefalsetruetrue

2,933.71 €

1 3 Days Three-phase 400V2601801751518.538380 - 480----480NEMA Other, IP20105truefalsetruetrue

394.63 €

1 3 Days Single-Phase 200 V128681090.10.21.2200 - 240----240NEMA Other, IP20105truefalsetruetrue

490.13 €

1 3 Days Single-Phase 200 V128681090.20.41.9200 - 240----240NEMA Other, IP20105truefalsetruetrue

619.60 €

1 3 Days Single-Phase 200 V128681030.20.41.9200 - 24014610240NEMA Other, IP20105true--false

516.80 €

1 3 Days Single-Phase 200 V128681230.40.553.5200 - 240----240NEMA Other, IP20105truefalsetruetrue

613.47 €

1 3 Days Single-Phase 200 V128108170.50.751.16200 - 240----240NEMA Other, IP20105truefalsetruetrue

619.60 €

1 3 Days Single-Phase 200 V1281081230.751.16200 - 24014610240NEMA Other, IP20105true--false

718.67 €

1 3 Days Single-Phase 200 V128108170.51.52.29.6200 - 240----240NEMA Other, IP20105truefalsetruetrue

726.00 €

1 3 Days Single-Phase 200 V1281081231.52.29.6200 - 240----240NEMA Other, IP20105truefalsetruetrue

818.67 €

1 3 Days Single-Phase 200 V128108170.52.2312200 - 240----240NEMA Other, IP20105truefalsetruetrue

917.33 €

1 3 Days Single-Phase 200 V1281081232.2312200 - 24014610240NEMA Other, IP20105true--false

Loading...

  1. 1

Basic information

Output Specification Three-Phase Mains frequency(Hz) 50/60 Hz Max. output frequency(Hz) 580
Number of HW-interfaces industrial Ethernet 0 Number of HW-interfaces USB 1 Number of HW-interfaces RS-485 1
Number of HW-interfaces RS-422 0 Number of HW-interfaces other 1 Number of interfaces PROFINET 0
Number of HW-interfaces parallel 0 Number of HW-interfaces serial TTY 0 Number of HW-interfaces RS-232 0
Supporting protocol for DeviceNet true Supporting protocol for CAN true Supporting protocol for PROFINET IO false
Supporting protocol for TCP/IP true Supporting protocol for Modbus true Supporting protocol for DeviceNet Safety false
Supporting protocol for EtherNet/IP true Supporting protocol for PROFIBUS true Supporting protocol for other bus systems true
With optical interface false Type of converter Other With PC connection true
Application in industrial area permitted true Supporting protocol for INTERBUS-Safety false Supporting protocol for BACnet false
Supporting protocol for KNX false Supporting protocol for PROFINET CBA false Supporting protocol for SafetyBUS p false
Supporting protocol for SUCONET false Supporting protocol for INTERBUS false Supporting protocol for Data-Highway false
Supporting protocol for PROFIsafe false Supporting protocol for Foundation Fieldbus false Supporting protocol for SERCOS false
Supporting protocol for LON false Supporting protocol for ASI false Supporting protocol for AS-Interface Safety at Work false

Tech Support