Frequency Inverter [RX2] (Part Numbers)

Frequency Inverter [RX2]
Save energy and maximize performance with versatile inverter
This high performance inverter offers the same usability as the previous model and delivers improved usability: more efficient, easier, and faster.
• High starting torque in open loop: 200% at 0.3 Hz, Full torque at 0 Hz in closed loop
• Sensor-less and vector closed-loop control
• Triple rating: VLD 110%/1min, LD 120%/1 min and ND 150%/1 min
• Built-in EMC filter, logic programming and application functionality
• Positioning functionality
• Embedded STO safety function, SIL3/PLe/CAT 4
• Communication options: EtherCAT, PROFIBUS, PROFINET, Modbus TCP
• Regenerative solutions as option
• CE, CULus, RoHS
• Ratings: 200 V class three-phase 0.4 to 55 kW / 400 V three-phase 0.75 to 132 kW

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3G3RX2-A2004
3G3RX2-A2007
3G3RX2-A2015
3G3RX2-A2022
3G3RX2-A2037
3G3RX2-A2075
3G3RX2-A2110
3G3RX2-A2150
3G3RX2-A2185
3G3RX2-A2220
3G3RX2-A2300
3G3RX2-A2370
3G3RX2-A2450
3G3RX2-A2550
3G3RX2-A4007
3G3RX2-A4015
3G3RX2-A4022
3G3RX2-A4037
3G3RX2-A4055
3G3RX2-A4075
3G3RX2-A4110
3G3RX2-A4150
3G3RX2-A4185
3G3RX2-A4220
3G3RX2-A4300
3G3RX2-A4370
3G3RX2-A4450
3G3RX2-A4550
3G3RX2-B411K
3G3RX2-B413K
3G3RX2-B4750
3G3RX2-B4900
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Max. output at linear load at rated output voltage
(kW)
Max. output at quadratic load at rated output voltage
(kW)
Nominal output current I2N
(A)
Mains voltage
(V)
Degree of protection Integrated breaking resistance

1,660.00 €

1 3 Days 2551501400.40.754.4200 - 240NEMA Other, IP20true

1,818.67 €

1 3 Days 2551501400.751.58200 - 240NEMA Other, IP20true

1,932.00 €

1 3 Days 2551501401.52.210.4200 - 240NEMA Other, IP20true

2,046.67 €

1 3 Days 2551501402.23.715.6200 - 240NEMA Other, IP20true

2,229.33 €

1 3 Days 2551501403.75.522.8200 - 240NEMA Other, IP20true

3,249.33 €

1 3 Days 2602101707.51146200 - 240NEMA Other, IP20true

3,748.00 €

1 3 Days 260210170111560200 - 240NEMA Other, IP20true

4,926.67 €

1 3 Days 3902451901518.580200 - 240NEMA Other, IP20true

6,288.00 €

1 3 Days 39024519018.52293200 - 240NEMA Other, IP20true

7,313.33 €

1 3 Days 3902451902230124200 - 240NEMA Other, IP20true

8,513.33 €

1 3 Days 5403001953037153200 - 240NEMA Other, IP20false

10,320.00 €

1 3 Days 5503902503745185200 - 240NEMA Other, IP20false

11,400.00 €

1 3 Days 5503902504555229200 - 240NEMA Other, IP20false

14,240.00 €

1 3 Days 7004802505575295200 - 240NEMA Other, IP20false

1,844.00 €

1 3 Days 2551501400.751.54.1380 - 500NEMA Other, IP20true

1,953.33 €

1 3 Days 2551501401.52.25.4380 - 500NEMA Other, IP20true

2,046.67 €

1 3 Days 2551501402.23.78.3380 - 500NEMA Other, IP20true

2,390.67 €

1 3 Days 2551501403.75.512.6380 - 500NEMA Other, IP20true

2,681.33 €

1 3 Days 2602101705.57.517.5380 - 500NEMA Other, IP20true

3,114.67 €

1 3 Days 2602101707.51125380 - 500NEMA Other, IP20true

3,658.67 €

1 3 Days 260210170111531380 - 500NEMA Other, IP20true

4,654.67 €

1 3 Days 3902451901518.540380 - 500NEMA Other, IP20true

5,493.33 €

1 3 Days 39024519018.52247380 - 500NEMA Other, IP20true

6,490.67 €

1 3 Days 390245190223062380 - 500NEMA Other, IP20true

7,540.00 €

1 3 Days 540300195303777380 - 500NEMA Other, IP20true

9,226.67 €

1 3 Days 550390250374593380 - 500NEMA Other, IP20true

10,180.00 €

1 3 Days 5503902504555116380 - 500NEMA Other, IP20false

11,813.33 €

1 3 Days 5503902505575147380 - 500NEMA Other, IP20false

19,920.00 €

1 3 Days 740480270110132252380 - 500NEMA Other, IP00false

25,840.00 €

1 3 Days 740480270132160316380 - 500NEMA Other, IP00false

14,493.33 €

1 3 Days 7003902707590176380 - 500NEMA Other, IP00false

17,853.33 €

1 3 Days 70039027090110213380 - 500NEMA Other, IP00false

Loading...

  1. 1

Basic information

Input voltage class Three-phase 400V Output Specification Three-Phase Mains frequency(Hz) 50/60 Hz
Max. output frequency(Hz) 590 Number of analogue outputs 2 Number of analogue inputs 3
Number of digital outputs 8 Number of digital inputs 11 Number of HW-interfaces industrial Ethernet 0
Number of HW-interfaces USB 1 Number of HW-interfaces RS-485 1 Number of HW-interfaces RS-422 1
Number of HW-interfaces other 1 Number of interfaces PROFINET 1 Number of HW-interfaces parallel 0
Number of HW-interfaces serial TTY 0 Number of HW-interfaces RS-232 0 Max. output voltage(V) 500
Relative symmetric net voltage tolerance(%) 10 Relative symmetric net frequency tolerance(%) 5 Supporting protocol for DeviceNet false
Supporting protocol for CAN false Supporting protocol for PROFINET IO true Supporting protocol for TCP/IP false
Supporting protocol for Modbus true Supporting protocol for DeviceNet Safety false Supporting protocol for EtherNet/IP false
Supporting protocol for PROFIBUS true Supporting protocol for other bus systems true 4-quadrant operation possible true
Application in domestic- and commercial area permitted true With optical interface false With control element true
Type of converter Other With PC connection true Application in industrial area permitted true
Supporting protocol for INTERBUS-Safety false Supporting protocol for BACnet false Supporting protocol for KNX false
Supporting protocol for PROFINET CBA false Supporting protocol for SafetyBUS p false Supporting protocol for SUCONET false
Supporting protocol for INTERBUS false Supporting protocol for Data-Highway false Supporting protocol for PROFIsafe false
Supporting protocol for Foundation Fieldbus false Supporting protocol for SERCOS false Supporting protocol for LON false
Supporting protocol for ASI false Supporting protocol for AS-Interface Safety at Work false

Tech Support