Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CP1W-SWB06
Number of digital inputs | 6 | Number of digital outputs | 0 | Number of analogue inputs | 0 |
---|---|---|---|---|---|
Number of analogue outputs | 0 | Height(mm) | 30 | Width(mm) | 80 |
Depth(mm) | 20 | With process simulation, hardware/software | false |
This page is CP1W Input Switchboard, part number CP1W-SWB06.
You can find the detail information about specifications and dimensions on part number CP1W-SWB06.