SmartSlice I/O System, Other Units (Part Numbers)

SmartSlice I/O System, Other Units
The smartest modular I/O system
OMRON's SmartSlice I/O system is compact, intelligent and easy. When used with OMRON's CS1/CJ1 DeviceNet or CompoNet master units, no configuration tool is required. By using built-in functions such as pre-scaling, totalising, differentiation and alarming in analog I/O units, PLC programming can be minimised. Preventive maintenance data collected by all I/O units can be accessed using CX-Integrator or NS-series Smart Active Parts.
• Most compact in the market (84 mm high)
• Easy set-up, backup and restore functions
• Diagnostics and preventive maintenance data at I/O level
• Detachable terminal blocks allow hot-swapping without re-wiring
• 3-wire I/O connection with 'push-in' technology, no screwdriver required

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GRT1-PC8-1
GRT1-PD2G
GRT1-PD8-1
GRT1-TBL
GRT1-TBR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Function Voltage type (supply voltage) Supply voltage DC
(V)
Type of electric connection Height
(mm)
Width
(mm)
Depth
(mm)
Performance level according to EN ISO 13849-1 Number of HW-interfaces RS-485 Number of HW-interfaces other Number of HW-interfaces wireless Number of HW-interfaces industrial Ethernet Number of HW-interfaces parallel Number of HW-interfaces serial TTY Number of interfaces PROFINET Number of HW-interfaces RS-232 Number of HW-interfaces RS-422 Degree of protection (IP) Fieldbus connection over separate bus coupler possible System accessory Bus diagnosis possible Suitable for rail mounting With power supply module SIL according to IEC 61508 Explosion safety category for dust Explosion safety category for gas Supporting protocol for other bus systems Supporting protocol for PROFIBUS Supporting protocol for INTERBUS-Safety Supporting protocol for KNX With potential separation Radio standard GSM Supporting protocol for PROFINET CBA Wall mounting/direct mounting Supporting protocol for SafetyBUS p Supporting protocol for SUCONET Supporting protocol for INTERBUS Radio standard UMTS Radio standard Bluetooth Supporting protocol for Data-Highway Supporting protocol for DeviceNet Supporting protocol for CAN With optical interface Supporting protocol for PROFIsafe Radio standard GPRS Supporting protocol for Foundation Fieldbus Front built-in possible Supporting protocol for PROFINET IO Suitable for safety functions Supporting protocol for AS-Interface Safety at Work Supporting protocol for TCP/IP Supporting protocol for Modbus Remote module Appendant operation agent (Ex ib) Supporting protocol for SERCOS Supporting protocol for LON Appendant operation agent (Ex ia) Supporting protocol for DeviceNet Safety Supporting protocol for EtherNet/IP Suitable as segment module Radio standard WLAN 802.11 Supporting protocol for ASI Rack-assembly possible Type of mechanical accessory/spare part Type of electrical accessory/spare part Spare part Accessory

89.33 €

1 3 Days I/O power connection unit, 4xV + 8xGDC20.4 - 26.4Plug-in connection841574.4Level a110000000IP20truetruetruetruetrueNoneNoneNonetruetruefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalse----

113.67 €

1 3 Days I/O power feed unit with electronic overload protection, separates power supply between groups of I/O unitsDC20.4 - 26.4Plug-in connection841574.4Level a110000000IP20truetruetruetruetrueNoneNoneNonetruetruefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalse----

89.33 €

1 3 Days I/O power feed and distribution unit, separates power supply between groups of I/O units, 4xV + 8xGDC20.4 - 26.4Plug-in connection841574.4Level a110000000IP20truetruetruetruetrueNoneNoneNonetruetruefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalse----

132.69 €

1 3 Days Turnback Unit, left-hand side--------------------------------------------------------------End plateAdapterfalsetrue

71.26 €

1 3 Days Turnback Unit, right-hand side--------------------------------------------------------------End plateAdapterfalsetrue

Loading...

  1. 1

Tech Support