CX-ONE V4 Software (Part Numbers)

CX-ONE V4 Software
One software is all you need
Omron is able to supply different scalable solutions for the variety of needs in the market today. Depending on the level of complexity of the application, we offer an increasing level of sophistication. Lean, Steam & XStream.
CX-One supports the entire range of scalable automation – it’s the only software you need for your solution:
Configuration
From drive configuration and network set–up to regulation and sensing. CX–One includes all the software you need whatever device you have.
Programming
Whether you are programming a compact PLC or a top of the range CJ2, it’s the same programming tool! Know one; know them all with our one software solution
Visualise
Visualise and interact with your machine in a minute with a range of easy to use runtime solutions from panel HMI to IPC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CXONE-AL01-EV4
CXONE-AL01-EV4-UP
CXONE-AL03-EV4
CXONE-DVD-EV4
CXONE-LT01-EV4
CXONE-LTCD-EV4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Media Installation/ Upgrade Type Version/Edition Number of licenses Note Suitable for operating system Windows 8 Suitable for operating system Windows 7 Suitable for other operating system Object library

3,458.67 €

1 3 Days License only-User licenseCX-One FULL1-truetruetrueIntegrated

1,242.00 €

1 3 Days License onlyUpgradeUser licenseCX-One FULL1Requires CDs or DVD with software (CXOne-CD-EV4, or CXOne-DVD-EV4)truetruetrueIntegrated

6,993.33 €

1 3 Days License only-User licenseCX-One FULL3-truetruetrueIntegrated

82.53 €

1 3 Days DVD-SoftwareCX-One FULL---truetrueNot available

764.67 €

1 3 Days License only-User licenseCX-One LITE1--falsefalseIntegrated

82.53 €

1 3 Days CD-SoftwareCX-One LITE---falsefalseNot available

Loading...

  1. 1

Basic information

Suitable for operating system Windows 2000 true Suitable for operating system Windows 2003 Server false Suitable for operating system Windows XP true
Suitable for operating system Windows Vista true Suitable for operating system Linux false Suitable for operating system Windows ME false
Suitable for operating system Windows CE false Suitable for operating system Windows NT false Technology function integrated false
With editor for programming language IL (Instruction List) false With editor for programming language SFC (Sequential Function Chart) true Integrated communication function true
Integrated data detection function true Integrated diagnosis function true Integrated application configuration function true
With editor for programming language ST (structured text) true With editor for programming language Flowchart true Integrated configuration function true
Integrated evaluation function false Suitable for safety functions true Put into operation function integrated true
Simulation function integrated true Suitable for operating system Windows 9x false Integrated motion function true
With editor for programming language FBD (Function Block Diagram) false Maintenance function integrated true With editor for manufacturer specific programming language false
Integrated analysis function true With editor for programming language LD (Ladder Diagram) true Integrated position function true
SIL according to IEC 61508 None According to IEC 1131-3 (DIN EN 61131-3) true

Tech Support