SmartSlice I/O System, Communication Units (GRT1-PRT)

SmartSlice I/O System, Communication Units GRT1-PRT

Product Details:

Manufacturer part number: GRT1-PRT

Brand: OMRON

Price: 736.00

Delivery time: 3 Days


Technical Data:

Specifications: -

Main functions: PROFIBUS-DP interface unit

Type of electric connection: Spring clamp connection

Maximum number of I/O points: 1,024 inputs and outputs (128 bytes total)

Network Specification: PROFIBUS-DPV1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GRT1-PRT

Part Number
GRT1-PRT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Specifications Main functions Type of electric connection Maximum number of I/O points Network Specification Network connector Network interface power supply Number of slots Dimensions
(mm)
Input voltage DC
(V)
Max. input current DC
(A)
Max. output current DC
(A)
Width
(mm)
Height
(mm)
Depth
(mm)
Number of HW-interfaces industrial Ethernet Number of HW-interfaces RS-232 Number of interfaces PROFINET Number of HW-interfaces RS-485 Number of HW-interfaces RS-422 Number of HW-interfaces other Number of HW-interfaces parallel Number of HW-interfaces USB Number of HW-interfaces serial TTY Number of HW-interfaces wireless Degree of protection (IP) Performance level according to EN ISO 13849-1 Explosion safety category for dust Explosion safety category for gas SIL according to IEC 61508 Suitable for rail mounting With potential separation Fieldbus connection over separate bus coupler possible With bus coupler for modular station connection With pluggable modules, analogue I/O With pluggable modules, digital I/O With pluggable modules, others With pluggable modules, function and technology modules Supporting protocol for other bus systems Supporting protocol for TCP/IP Supporting protocol for Modbus Supporting protocol for EtherNet/IP Supporting protocol for PROFIBUS Supporting protocol for INTERBUS-Safety Supporting protocol for KNX Supporting protocol for PROFINET CBA Supporting protocol for SafetyBUS p Supporting protocol for SUCONET Supporting protocol for INTERBUS Supporting protocol for Data-Highway Supporting protocol for DeviceNet Supporting protocol for CAN Supporting protocol for PROFIsafe Supporting protocol for Foundation Fieldbus Supporting protocol for PROFINET IO Supporting protocol for AS-Interface Safety at Work Supporting protocol for SERCOS Supporting protocol for LON Supporting protocol for DeviceNet Safety Supporting protocol for ASI IO link master Radio standard GSM Radio standard UMTS Radio standard Bluetooth With optical interface Radio standard GPRS Suitable for safety functions Appendant operation agent (Ex ib) Appendant operation agent (Ex ia) Radio standard WLAN 802.11 System accessory Wall mounting/direct mounting With pluggable modules, central modules Front built-in possible With integrated power supply Rack-assembly possible With pluggable modules, communication modules

736.00 €

1 3 Days -PROFIBUS-DP interface unitSpring clamp connection1,024 inputs and outputs (128 bytes total)PROFIBUS-DPV19-pin D-SubInternal64-20.4 - 26.444588474.40001010000IP20Level aNoneNoneNonetruetruetruetruetruetruetruetruefalsefalsefalsefalsetruefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalse

Loading...

  1. 1

This page is SmartSlice I/O System, Communication Units, part number GRT1-PRT.
You can find the detail information about specifications and dimensions on part number GRT1-PRT.

Variation of this product

Part Number
GRT1-ECT
GRT1-END-M
GRT1-PNT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Specifications Main functions Type of electric connection Maximum number of I/O points Network Specification Network connector Network interface power supply Number of slots Dimensions
(mm)
Input voltage DC
(V)
Max. input current DC
(A)
Max. output current DC
(A)
Width
(mm)
Height
(mm)
Depth
(mm)
Number of HW-interfaces industrial Ethernet Number of HW-interfaces RS-232 Number of interfaces PROFINET Number of HW-interfaces RS-485 Number of HW-interfaces RS-422 Number of HW-interfaces other Number of HW-interfaces parallel Number of HW-interfaces USB Number of HW-interfaces serial TTY Number of HW-interfaces wireless Degree of protection (IP) Performance level according to EN ISO 13849-1 Explosion safety category for dust Explosion safety category for gas SIL according to IEC 61508 Suitable for rail mounting With potential separation Fieldbus connection over separate bus coupler possible With bus coupler for modular station connection With pluggable modules, analogue I/O With pluggable modules, digital I/O With pluggable modules, others With pluggable modules, function and technology modules Supporting protocol for other bus systems Supporting protocol for TCP/IP Supporting protocol for Modbus Supporting protocol for EtherNet/IP Supporting protocol for PROFIBUS Supporting protocol for INTERBUS-Safety Supporting protocol for KNX Supporting protocol for PROFINET CBA Supporting protocol for SafetyBUS p Supporting protocol for SUCONET Supporting protocol for INTERBUS Supporting protocol for Data-Highway Supporting protocol for DeviceNet Supporting protocol for CAN Supporting protocol for PROFIsafe Supporting protocol for Foundation Fieldbus Supporting protocol for PROFINET IO Supporting protocol for AS-Interface Safety at Work Supporting protocol for SERCOS Supporting protocol for LON Supporting protocol for DeviceNet Safety Supporting protocol for ASI IO link master Radio standard GSM Radio standard UMTS Radio standard Bluetooth With optical interface Radio standard GPRS Suitable for safety functions Appendant operation agent (Ex ib) Appendant operation agent (Ex ia) Radio standard WLAN 802.11 System accessory Wall mounting/direct mounting With pluggable modules, central modules Front built-in possible With integrated power supply Rack-assembly possible With pluggable modules, communication modules

904.67 €

1 3 Days Slave to Trajexia and Sysmac controllersEtherCAT interface unitSpring clamp connection1,024 inputs and outputs (128 bytes total)EtherCAT for Trajexia and Sysmac (NJ)2 x RJ45External 24 VDC (+10% - 15%)64-20.4 - 26.444588474.42000010000IP20Level aNoneNoneNonetruetruetruetruetruetruetruetruetruefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalse

242.40 €

1 3 Days Supports toolless replacement of PROFINET-IO interface unitEnd plate with memory function------84x20x58--------------------------------------------------------------------

1,099.33 €

1 3 Days -PROFINET-IO interface unitSpring clamp connection1,024 inputs and outputs (128 bytes total)PROFINET-IO2 x RJ45, built-in switch with support for MRP redundancy.Internal64-20.4 - 26.444588474.42020010000IP20Level aNoneNoneNonetruetruetruetruetruetruetruetruefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsetruefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalsefalse

Tech Support