PROFINET I/O Controller Unit for CJ1 CPU (Part Numbers)

PROFINET I/O Controller Unit for CJ1 CPU
This module is designed for use with any CPU unit belonging to Omron’s highly successful CJ1 series of programmable logic controllers. It uses a separate communication processor to guarantee reliable, high-level performance independent of the PLC program or its CPU speed. As it is transparent to Omron’s own FINS communication protocol, the PROFINET IO controller also provides a communication channel so that legacy devices or existing software tools can be used to exchange data with the PLC CPU through the PROFINET controller.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CJ1W-PNT21

Part Number
CJ1W-PNT21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,876.00 €

1 3 Days

Loading...

  1. 1

Basic information

Performance Level According to EN ISO 13849-1 Level a Depth(mm) 65 Height(mm) 90
Width(mm) 31 SIL According to IEC 61508 None Explosion Safety Category for Dust None
Explosion Safety Category for Gas None Number of HW-Interfaces Industrial Ethernet 1 Number of Interfaces PROFINET 1
Number of HW-Interfaces Other 1 Suitable for safety functions false Redundancy true
IO link master false Supporting protocol for INTERBUS-Safety false Supporting protocol for KNX false
Supporting protocol for PROFINET CBA false Supporting protocol for SafetyBUS p false Supporting protocol for SUCONET false
Supporting protocol for INTERBUS false Supporting protocol for Data-Highway false Supporting protocol for DeviceNet false
Supporting protocol for other bus systems false Supporting protocol for CAN false Supporting protocol for PROFIsafe false
Supporting protocol for Foundation Fieldbus false Supporting protocol for PROFINET IO true Supporting protocol for AS-Interface Safety at Work false
Supporting protocol for TCP/IP true Supporting protocol for Modbus false Supporting protocol for SERCOS false
Supporting protocol for LON false Supporting protocol for DeviceNet Safety false Supporting protocol for EtherNet/IP false
Supporting protocol for PROFIBUS false Supporting protocol for ASI false Number of HW-interfaces USB 0
Number of HW-interfaces RS-232 0 Number of HW-interfaces RS-485 0 Number of HW-interfaces RS-422 0
Type of data transmission Serial Transmission rate(kBit/s) 100000

This page is PROFINET I/O Controller Unit for CJ1 CPU, part number CJ1W-PNT21.
You can find the detail information about specifications and dimensions on part number CJ1W-PNT21.

Tech Support