Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Coil rated voltage (DC) (V) | Coil rated voltage (AC) (V) | Voltage Type for Actuating | Nominal Current (A) | Rated Control Supply Voltage AC 60 Hz (V) | Rated Control Supply Voltage AC 50 Hz (V) | Rated Control Supply Voltage DC (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|
20.03 € | 10 | 3 Days | 12 | - | DC | 6 | - | - | 10.8 - 13.2 | ||
21.68 € | 10 | 3 Days | 24 | 24 | AC/DC | 6 | 21.6 - 26.4 | 21.6 - 26.4 | 21.6 - 26.4 | ||
20.03 € | 10 | 3 Days | 24 | - | DC | 6 | - | - | 21.6 - 26.4 | ||
21.68 € | 10 | 3 Days | 48 | 48 | AC/DC | 6 | 43.2 - 52.8 | 43.2 - 52.8 | 43.2 - 52.8 | ||
23.63 € | 10 | 3 Days | - | 110 | AC | 6 | 110 | 110 | - | ||
23.63 € | 10 | 3 Days | - | 230 | AC | 6 | 230 | 230 | - | ||
22.42 € | 10 | 3 Days | 24 | 24 | AC/DC | 0.05 | 21.6 - 26.4 | 21.6 - 26.4 | 21.6 - 26.4 | ||
20.77 € | 10 | 3 Days | 24 | - | DC | 0.05 | - | - | 21.6 - 26.4 | ||
24.07 € | 10 | 3 Days | - | 230 | AC | 0.05 | 230 | 230 | - | ||
22.42 € | 10 | 3 Days | 24 | 24 | AC/DC | 6 | 21.6 - 26.4 | 21.6 - 26.4 | 21.6 - 26.4 | ||
20.77 € | 10 | 3 Days | 24 | - | DC | 6 | - | - | 21.6 - 26.4 | ||
18.53 € | 10 | 3 Days | 12 | - | DC | 6 | - | - | 10.8 - 13.2 | ||
20.67 € | 10 | 3 Days | 24 | 24 | AC/DC | 6 | 19.2 - 26.4 | 19.2 - 26.4 | 21.6 - 26.4 | ||
18.53 € | 10 | 3 Days | 24 | - | DC | 6 | - | - | 21.6 - 26.4 | ||
20.67 € | 10 | 3 Days | 48 | 48 | AC/DC | 6 | 38.4 - 52.8 | 38.4 - 52.8 | 43.2 - 52.8 | ||
22.27 € | 10 | 3 Days | - | 110 | AC | 6 | 110 | 110 | - | ||
22.27 € | 10 | 3 Days | - | 230 | AC | 6 | 230 | 230 | - | ||
19.17 € | 10 | 3 Days | 12 | - | DC | 6 | - | - | 10.8 - 13.2 | ||
20.77 € | 10 | 3 Days | 24 | 24 | AC/DC | 6 | 24 | 24 | 21.6 - 26.4 | ||
19.17 € | 10 | 3 Days | 24 | - | DC | 6 | - | - | 21.6 - 26.4 | ||
22.42 € | 10 | 3 Days | - | 230 | AC | 6 | 230 | 230 | - | ||
21.52 € | 10 | 3 Days | 24 | 24 | AC/DC | 6 | 24 | 24 | 21.6 - 26.4 | ||
19.28 € | 10 | 3 Days | 24 | - | DC | 6 | - | - | 21.6 - 26.4 |
Loading...
Application | Slim I/O Relay | Dimension height(mm) | 90 | Dimension width(mm) | 6.2 |
---|---|---|---|---|---|
Dimension depth(mm) | 80 | LED operation indicator | true | Degree of protection | Other |
Type of Switch Contact | Single contact | Drive, Switching Attitude | Mono stable | Type of Electric Connection | Other |
Drive, Polarization | Polarity free | With Forced-Guided Contacts | false | With Detachable Clamps | false |
Complete with Socket | true | Number of Contacts as Change-Over Contact | 1 | Number of Contacts as Normally Closed Contact | 0 |
Number of Contacts as Normally Open Contact | 0 |
Configure
Basic Attributes
Coil rated voltage (DC)(V)
Coil rated voltage (AC)(V)
Voltage Type for Actuating
Nominal Current(A)
Rated Control Supply Voltage AC 60 Hz(V)
Rated Control Supply Voltage AC 50 Hz(V)
Rated Control Supply Voltage DC(V)
Filter by standard shipping days
Optional Attributes