Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K8DT-VS2CA |
K8DT-VS2CD |
K8DT-VS2TA |
K8DT-VS2TD |
K8DT-VS3CA |
K8DT-VS3CD |
K8DT-VS3TA |
K8DT-VS3TD |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Voltage Type for Actuating | Number of Contacts as Normally Open Contact | Rated Control Supply Voltage AC 60 Hz (V) | Rated Control Supply Voltage DC (V) | Rated Control Supply Voltage AC 50 Hz (V) | Response Value Voltage (V) | Voltage Measuring Range 1 (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|
169.70 € | 1 | 3 Days | AC | 0 | 100 - 240 | - | 100 - 240 | 1 - 150 | 1 - 150 | ||
169.70 € | 1 | 3 Days | AC/DC | 0 | 20.4 - 26.4 | 20.4 - 26.4 | 20.4 - 26.4 | 1 - 150 | 1 - 150 | ||
169.70 € | 1 | 3 Days | AC | 1 | 100 - 240 | - | 100 - 240 | 1 - 150 | 1 - 150 | ||
169.70 € | 1 | 3 Days | AC/DC | 1 | 20.4 - 26.4 | 20.4 - 26.4 | 20.4 - 26.4 | 1 - 150 | 1 - 150 | ||
169.70 € | 1 | 3 Days | AC | 0 | 100 - 240 | - | 100 - 240 | 20 - 600 | 20 - 600 | ||
169.70 € | 1 | 3 Days | AC/DC | 0 | 20.4 - 26.4 | 20.4 - 26.4 | 20.4 - 26.4 | 20 - 600 | 20 - 600 | ||
169.70 € | 1 | 3 Days | AC | 1 | 100 - 240 | - | 100 - 240 | 20 - 600 | 20 - 600 | ||
169.70 € | 1 | 3 Days | AC/DC | 1 | 20.4 - 26.4 | 20.4 - 26.4 | 20.4 - 26.4 | 20 - 600 | 20 - 600 |
Loading...
Application | Voltage Monitoring | Type of Electric Connection | Spring clamp connection | With Detachable Clamps | false |
---|---|---|---|---|---|
Number of Contacts as Change-Over Contact | 1 | Depth(mm) | 90 | Height(mm) | 90 |
Width(mm) | 17.5 | Number of Contacts as Normally Closed Contact | 0 | Max. Permitted Delay-On Energization Time(s) | 30 |
Min. Adjustable Delay-On Energization Time(s) | 0.1 | Type of Voltage Measuring Range | AC/DC | Single-Phase Hysteresis Possible | true |
Three-Phase Hysteresis Possible | false | Three-Phase Under Voltage Possible | false | Contains Function DC-Under Voltage | true |
Single-Phase Under Voltage Possible | true | Contains Function DC-Voltage Hysteresis | true | Three-Phase Over Voltage Possible | false |
Single-Phase Over Voltage Possible | true | Contains Function DC-Over Voltage | true |
Configure
Basic Attributes
Voltage Type for Actuating
Number of Contacts as Normally Open Contact
Rated Control Supply Voltage AC 60 Hz(V)
Rated Control Supply Voltage DC(V)
Rated Control Supply Voltage AC 50 Hz(V)
Response Value Voltage(V)
Voltage Measuring Range 1(V)
Filter by standard shipping days
Optional Attributes