Compact Rope Pull Emergency Stop Switch [ER5018] (Part Numbers)

Compact Rope Pull Emergency Stop Switch [ER5018]
• Compact size allows this switch to be used on smaller machines with a mounting width of 40 mm and covering rope spans up to 40 m
• Tension indicator—the tension indicator makes the system easy to set up and to maintain the proper rope tension
• Contact arrangements of 2 N/C + 1 N/O or 3 N/C
• IP67 (NEMA 6) enclosure enables the ER5018 switch to withstand water washdown cleaning
• Heavy-duty housing—the die-cast housing and stainless steel eye nut makes the ER5018 suitable for demanding industrial applications
• Integral E-Stop—the optional E-stop provides emergency stopping at the extreme end of the installation
• Reset button—the blue reset button must be pushed in order to return to “machine run” condition following switch actuation by a pulled or slacked rope
• Long life—the ER5018 switch is designed for a minimum of one million actuations
• Vibration tolerant—the snap-acting switch contacts protect against nuisance tripping due to vibration

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44506-4010 ER5018-021M
44506-4030 ER5018-030M
44506-4110 ER5018-021ME
44506-4130 ER5018-030ME
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact Configuration Number of contacts as normally closed contact Number of contacts as normally open contact

285.70 €

1 3 Days 1a / 2b21

341.70 €

1 3 Days 3b30

320.60 €

1 3 Days 1a / 2b21

331.20 €

1 3 Days 3b30

Loading...

  1. 1

Basic information

Color of Operating Unit Yellow Protective Structure Available Ambient temperature(°C) -25 - 80
Degree of protection (IP) IP67 Degree of protection (NEMA) 6 Number of contacts as change-over contact 0
Number of actuation directions 1 Max. length of pull cord(m) 40 With tension indication true

Tech Support