Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
H3DS-XL
Type | Two-wired Timer | Time specifications(s) | 0.1 - 432000 | Power Supply Voltage | AC/DC |
---|---|---|---|---|---|
Dimension vertical(mm) | 79 | Dimension width(mm) | 22.5 | Dimension depth(mm) | 100 |
Type of Electric Connection | Screw connection | Number of Outputs, Undelayed, Normally Closed Contact | 0 | Number of Outputs, Delayed, Normally Open Contact | 0 |
Number of Outputs, Undelayed, Change-Over Contact | 0 | Number of Outputs, Delayed, Change-Over Contact | 0 | Number of Outputs, Delayed, Normally Closed Contact | 0 |
Number of Outputs, Undelayed, Normally Open Contact | 0 | Rated Control Supply Voltage AC 60 Hz(V) | 24 - 230 | Rated Control Supply Voltage DC(V) | 24 - 48 |
Rated Control Supply Voltage AC 50 Hz(V) | 24 - 230 | Suitable as Remote Control | true | Function Floating Contact on De-Energization | false |
Function Delay on De-Energization | false | Remote Operation Possible | false | With Semiconductor Output | false |
Function Flashing, Starting With Pause, Fixed Time | false | With Plug-In Socket | false | Function Pulse Shaping | false |
Function Flashing, Starting With Pulse, Fixed Time | false | Function Floating Contact on Energization | true | Function Delay-On Energization | true |
Clock Function, Starting With Pulse, Variable | false | Clock Function, Starting With Pause, Variable | false | Function Star-Delta | false |
Pluggable on Auxiliary Contact Block | false | Outputs, Reversible Delayed/Undelayed | false |
This page is Solid-state Two-wired Timer [H3DS-X], part number H3DS-XL.
You can find the detail information about specifications and dimensions on part number H3DS-XL.