Digital Counter [H7CC-A□] (Part Numbers)

Digital Counter [H7CC-A□]
• Equipped with a replacement time notification function.
• The white-color display further improves visibility, and the color universal design is used. The Up/Down Keys make it easier to use the Counter.
• Compatible with the ratings, characteristics, and functionality of the H7CX-N.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
H7CC-A
H7CC-A8
H7CC-A8D
H7CC-A11
H7CC-A11D
H7CC-A11S
H7CC-A11SD
H7CC-AD
H7CC-AS
H7CC-ASD
H7CC-AU
H7CC-AUD
H7CC-AW
H7CC-AWD
H7CC-AWS
H7CC-AWSD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Power Supply Voltage Input voltage AC 50 Hz
(V)
Input voltage AC 60 Hz
(V)
Number of contact energized outputs with signalling function Number of semiconductor outputs with signalling function Input voltage DC
(V)

374.90 €

1 3 Days AC-dedicated100 - 240100 - 24010-

390.00 €

1 3 Days AC-dedicated100 - 240100 - 24010-

390.00 €

1 3 Days AC/DC20.4 - 26.420.4 - 26.41012 - 48

374.90 €

1 3 Days AC-dedicated100 - 240100 - 24010-

374.90 €

1 3 Days AC/DC20.4 - 26.420.4 - 26.41012 - 48

374.90 €

1 3 Days AC-dedicated100 - 240100 - 24001-

374.90 €

1 3 Days AC/DC20.4 - 26.420.4 - 26.40112 - 48

374.90 €

1 3 Days AC/DC20.4 - 26.420.4 - 26.41012 - 48

374.90 €

1 3 Days AC-dedicated100 - 240100 - 24001-

374.90 €

1 3 Days AC/DC20.4 - 26.420.4 - 26.40112 - 48

419.80 €

1 3 Days AC-dedicated100 - 240100 - 24011-

419.80 €

1 3 Days AC/DC20.4 - 26.420.4 - 26.41112 - 48

419.80 €

1 3 Days AC-dedicated100 - 240100 - 24020-

419.80 €

1 3 Days AC/DC20.4 - 26.420.4 - 26.42012 - 48

419.80 €

1 3 Days AC-dedicated100 - 240100 - 24002-

419.80 €

1 3 Days AC/DC20.4 - 26.420.4 - 26.40212 - 48

Loading...

  1. 1

Basic information

Display Digits 6 digits Dimension height(mm) 48 Dimension width(mm) 48
Modular version false Model Front mounting Measuring mechanism Digital
Width in number of modular spacings 2.7 Power loss(W) 3.3 Accuracy class -
Frequency input voltage(Hz) 30 With reset function true

Tech Support