Auxiliary Contact Blocks for Mini Contactor Relays J7KNA-AR (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
J73KN-A-11
J73KN-A-22
J73KN-A-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contacts

10.07 €

10 3 Days 1 NO + 1 NC

18.05 €

10 3 Days 2 NO + 2 NC

18.05 €

10 3 Days 4 NO

Loading...

  1. 1

Basic information

Type Other Type Auxiliary Contact Block Rated operational current (AC15/230V)(A) 3
Rated operational current (AC15/400V)(A) 2 Thermal Rated Current Ith(A) 10 Compatible Model J7KNA-AR

Tech Support