Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CJ1W-DCM11-E
Number of Control Axis | 1 | Width(mm) | 31 | Height(mm) | 90 |
---|---|---|---|---|---|
Depth(mm) | 89 | Performance level according to EN ISO 13849-1 | Level a | Suitable for single-axis controller | true |
Suitable for single-axis positioning | true | Suitable for counting | true | Suitable for incremental data detection | true |
Suitable for CNC | false | Suitable for SSI | false | Suitable for cam controller | false |
Suitable for detection absolute value | false | Suitable for NC | false | Suitable for electronic positioning | false |
Suitable for multi-axis positioning | false | Suitable for multi-axis control | false | Suitable for welding control | false |
Suitable for temperature control | false | Suitable for flying saw | false | Suitable for weighing | false |
Suitable for flux measurement | false | Suitable for pressure control | false | Suitable for safety functions | false |
Suitable for path controller | false | Suitable for flux controller | false | Appendant operation agent (Ex ib) | false |
Appendant operation agent (Ex ia) | false | Redundancy | false | SIL according to IEC 61508 | None |
Explosion safety category for dust | None | Explosion safety category for gas | None |
This page is DC-Motor Control Unit CJ1W, part number CJ1W-DCM11-E.
You can find the detail information about specifications and dimensions on part number CJ1W-DCM11-E.