Accessories, Pressure compensation membrane DAE (Part Numbers)

Accessories, Pressure compensation membrane DAE
  • Volume Discount
Notes:
Air, which may create a vacuum in the enclosure when it cools, can suck in water etc. through the seal into the enclosure, which means that ingress protection can no longer be guaranteed. BOPLA's product range includes the pressure compensation element to compensate such variations in pressure caused by differences in temperature.
Processing of the enclosure and mounting on request.
Scope of delivery:
5 pieces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DAE-D11

Part Number
DAE-D11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.08 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Outer diameter (mm) 11 Colour White

This page is Accessories, Pressure compensation membrane DAE, part number DAE-D11.
You can find the detail information about specifications and dimensions on part number DAE-D11.

Tech Support