Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GM 7 |
GM 9 |
GM 11 |
GM 13 |
GM 16 |
GM 21 |
GM 29 |
GM 36 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal thread size metric/PG | |
---|---|---|---|---|---|
0.13 € | 1 | Available | 3 Days | 7 | |
0.13 € | 1 | Available | 3 Days | 9 | |
0.20 € | 1 | Available | 3 Days | 11 | |
0.20 € | 1 | Available | 3 Days | 13.5 | |
0.20 € | 1 | Available | 3 Days | 16 | |
0.48 € | 1 | Available | 3 Days | 21 | |
0.62 € | 1 | Available | 3 Days | 29 | |
0.98 € | 1 | Available | 3 Days | 36 |
Loading...
Thread type | PG | Pitch thread (mm) | 1.5 | Material | Plastic |
---|---|---|---|---|---|
Material quality | Polyamide (PA) | Surface protection | Untreated | Halogen free | Yes |
Glass-fibre reinforced | Yes | Shock resistant | Yes | Colour | Light grey |