Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | |
---|---|---|---|---|---|---|---|
16.22 € | 1 | Available | 3 Days | 48 | 48 | 63 | |
16.58 € | 1 | Available | 16 Days | 48 | 48 | 85 | |
17.33 € | 1 | Available | 3 Days | 48 | 48 | 109.5 | |
17.43 € | 1 | Available | 16 Days | 48 | 48 | 119 | |
17.55 € | 1 | Available | 3 Days | 48 | 48 | 141 | |
17.27 € | 1 | Available | 3 Days | 144 | 72 | 64 | |
19.22 € | 1 | Available | 3 Days | 144 | 72 | 86 | |
17.42 € | 1 | Available | 3 Days | 144 | 72 | 110.5 | |
21.40 € | 1 | Available | 3 Days | 144 | 72 | 120 | |
23.23 € | 1 | Available | 3 Days | 144 | 72 | 142 | |
25.40 € | 1 | Available | 3 Days | 144 | 72 | 166.5 | |
15.50 € | 1 | Available | 3 Days | 72 | 72 | 63 | |
16.12 € | 1 | Available | 16 Days | 72 | 72 | 85 | |
17.68 € | 1 | Available | 3 Days | 72 | 72 | 109.5 | |
18.92 € | 1 | Available | 3 Days | 72 | 72 | 119 | |
19.55 € | 1 | Available | 16 Days | 72 | 72 | 141 | |
21.05 € | 1 | Available | 16 Days | 72 | 72 | 165.5 | |
13.05 € | 1 | Available | 3 Days | 96 | 48 | 63 | |
14.02 € | 1 | Available | 3 Days | 96 | 48 | 85 | |
15.48 € | 1 | Available | 3 Days | 96 | 48 | 109.5 | |
15.88 € | 1 | Available | 3 Days | 96 | 48 | 119 | |
16.65 € | 1 | Available | 3 Days | 96 | 48 | 141 | |
21.83 € | 1 | Available | 3 Days | 96 | 48 | 165.5 | |
15.53 € | 1 | Available | 3 Days | 96 | 96 | 63 | |
16.48 € | 1 | Available | 3 Days | 96 | 96 | 85 | |
17.75 € | 1 | Available | 3 Days | 96 | 96 | 109.5 | |
18.20 € | 1 | Available | 3 Days | 96 | 96 | 119 | |
19.40 € | 1 | Available | 3 Days | 96 | 96 | 141 | |
20.68 € | 1 | Available | 3 Days | 96 | 96 | 165.5 | |
26.07 € | 1 | Available | 3 Days | 144 | 144 | 64 | |
23.37 € | 1 | Available | 3 Days | 144 | 144 | 66 | |
26.88 € | 1 | Available | 3 Days | 144 | 144 | 85 | |
27.97 € | 1 | Available | 3 Days | 144 | 144 | 110.5 | |
28.92 € | 1 | Available | 3 Days | 144 | 144 | 120 | |
31.40 € | 1 | Available | 3 Days | 144 | 144 | 142 | |
34.78 € | 1 | Available | 3 Days | 144 | 144 | 166.5 |
Loading...
Colour | Black | IP rating | IP40 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | RAL-number | 9005 | Operating temperature (°C) | -25 - 100 |
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | Yes |
With ventilation slots | No |