Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
FP 1000 AI |
FP 2000 AI |
FP 3000 AI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | |
---|---|---|---|---|---|
8.28 € | 1 | Available | 3 Days | 105.7 | |
10.02 € | 1 | Available | 3 Days | 156.5 | |
13.02 € | 1 | Available | 3 Days | 253 |
Loading...
Dimension vertical H(mm) | 113.5 | Dimension depth D(mm) | 2 | Colour | Natural colour |
---|---|---|---|---|---|
IP rating | IP65 | Material | Aluminium | Surface finishing | Other |
Operating temperature (°C) | -25 - 110 | Type of enclosure | Open | With screening | Yes |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | No |
Housing connectable | No | With ventilation slots | No | Modular spacing (MW) | 0 |