Ultrapult, Accessories, Wall brackets for UMP 32014 / 62014 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UM-WLN

Part Number
UM-WLN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.88 €

1 Available 30 Days

Loading...

  1. 1

Basic information

Dimension width W(mm) 30.8 Dimension vertical H(mm) 16.8 Dimension depth D(mm) 8.2
Colour Grey IP rating IP00 Material Plastic
Surface finishing Untreated RAL-number 7038 Operating temperature (°C) -25 - 70
Type of enclosure Open With screening No With integrated PCB mounting connection system No
Suitable for rail mounting No Wall mounting possible Yes Housing connectable No
With ventilation slots No

This page is Ultrapult, Accessories, Wall brackets for UMP 32014 / 62014, part number UM-WLN.
You can find the detail information about specifications and dimensions on part number UM-WLN.

Tech Support