Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
F
Dimension width W(mm) | 10.5 | Dimension vertical H(mm) | 10.5 | Dimension depth D(mm) | 13.5 |
---|---|---|---|---|---|
Colour | Other | IP rating | IP00 | Material | Other |
Surface finishing | Untreated | Operating temperature (°C) | -25 - 70 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | No | Housing connectable | No | With ventilation slots | No |
This page is Euromas ABS / PC / F05, Accessories, Rubber feet, plug-in, part number F.
You can find the detail information about specifications and dimensions on part number F.