Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ZA 0010 |
ZA 0050 |
ZA 0100 |
ZA 0110 |
ZA 0120 |
ZA 0130 |
ZA 0140 |
ZA 0150 |
ZA 0160 |
ZA 0170 |
ZA 0180 |
ZA 0190 |
ZA 0200 |
ZA 0300 |
ZA 0400 |
ZA 0500 |
ZA 0600 |
ZA 0700 |
ZA 0800 |
ZA 0900 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension depth D (mm) | |
---|---|---|---|---|---|
10.77 € | 1 | Available | 3 Days | 198.2 | |
4.97 € | 1 | Available | 3 Days | 22.9 | |
6.50 € | 1 | Available | 3 Days | 22.9 | |
14.18 € | 1 | Available | 3 Days | 179.5 | |
12.58 € | 1 | Available | 30 Days | 183.9 | |
15.87 € | 1 | Available | 3 Days | 164.9 | |
12.48 € | 1 | Available | 30 Days | 272.2 | |
14.97 € | 1 | Available | 30 Days | 257.6 | |
16.73 € | 1 | Available | 30 Days | 285.6 | |
16.92 € | 1 | Available | 3 Days | 267.2 | |
15.57 € | 1 | Available | 30 Days | 271.4 | |
18.13 € | 1 | Available | 30 Days | 252.4 | |
8.28 € | 1 | Available | 3 Days | 96.7 | |
10.52 € | 1 | Available | 30 Days | 82.4 | |
8.57 € | 1 | Available | 3 Days | 110.6 | |
11.38 € | 1 | Available | 3 Days | 91.8 | |
10.02 € | 1 | Available | 3 Days | 96 | |
9.47 € | 1 | Available | 3 Days | 77.4 | |
10.62 € | 1 | Available | 3 Days | 184.5 | |
12.33 € | 1 | Available | 3 Days | 170 |
Loading...
Dimension width W(mm) | 7.3 | Dimension vertical H(mm) | 7.3 | Colour | Natural colour |
---|---|---|---|---|---|
IP rating | IP00 | Material | Aluminium | Surface finishing | Untreated |
Operating temperature (°C) | -25 - 110 | Type of enclosure | Open | With screening | No |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | No |
Housing connectable | No | With ventilation slots | No | Modular spacing (MW) | 0 |