Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BC 5000 L-1,5
Dimension width W(mm) | 175.7 | Dimension vertical H(mm) | 146.7 | Dimension depth D(mm) | 139.76 |
---|---|---|---|---|---|
Colour | Grey | IP rating | IP30 | Material | Plastic |
Surface finishing | Untreated | RAL-number | 7035 | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | Yes | Wall mounting possible | Yes | Housing connectable | Yes |
With ventilation slots | Yes | Modular spacing (MW) | 20 |
This page is CombiCard 5000-7000, Basic element 1.5 (139.76 mm deep) with air vents, part number BC 5000 L-1,5.
You can find the detail information about specifications and dimensions on part number BC 5000 L-1,5.