Bocard, Flat enclosure, with front frame open, with membrane lid, IP 65, Set 12-7024 (Part Numbers)

Bocard, Flat enclosure, with front frame open, with membrane lid, IP 65, Set 12-7024
  • Volume Discount
Notes:
Colour combination: Base light grey, front lid graphite grey
Scope of delivery:
1 x BCD... UT-0,5-7035, 1 x BCD... OT-F-7024

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BCD 160 SET 12-7024
BCD 200 SET 12-7024
BCD 250 SET 12-7024
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

41.65 €

1 Available 3 Days 19917854

44.20 €

1 Available 3 Days 22920359

74.88 €

1 Available 3 Days 26423369

Loading...

  1. 1

Basic information

Colour Grey IP rating IP65 Material Plastic
Surface finishing Untreated Operating temperature (°C) -25 - 70 Type of enclosure Closed
With screening No With integrated PCB mounting connection system No Suitable for rail mounting Yes
Wall mounting possible Yes Housing connectable Yes With ventilation slots No

Tech Support