Bocard, Accessories, Wall-mounting fastening bracket (Part Numbers)

Bocard, Accessories, Wall-mounting fastening bracket
  • Volume Discount
Scope of delivery:
1 wall-mounting fastening bracket (powder-coated sheet steel), screws
Notes:
Special colours on request. Fitting to the enclosure rear is from the outside.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BCD 160 WB-7035
BCD 200 WB-7035
BCD 250 WB-7035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

22.58 €

1 Available 3 Days 17216962.6

25.82 €

1 Available 3 Days 20219471.7

29.07 €

1 Available 3 Days 23722482.6

Loading...

  1. 1

Basic information

Colour Grey IP rating IP00 Material Other
Surface finishing Powder coating RAL-number 7035 Operating temperature (°C) -25 - 110
Type of enclosure Open With screening No With integrated PCB mounting connection system No
Suitable for rail mounting No Wall mounting possible Yes Housing connectable No
With ventilation slots No

Tech Support