BoPad, Touch/Operating console enclosure with recessed grips, 15°, crosswise, IP40 (IP65) (Part Numbers)

BoPad, Touch/Operating console enclosure with recessed grips, 15°, crosswise, IP40 (IP65)
  • Volume Discount
Notes:
The enclosures are designed for the integration of 7.0“ and 10.1“ touch screens / displays.
Upgradable to IP65 with design seal BOP_DI.
Scope of delivery:
Lid and base, screws, 4 rubber feet

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BOP 7.0 P-9005
BOP 7.0 P-9016
BOP 10.1 P-9005
BOP 10.1 P-9016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Colour

31.67 €

1 Available 3 Days 21515075.7Black

31.67 €

1 Available 3 Days 21515075.7White

44.93 €

1 Available 3 Days 28519892.9Black

44.93 €

1 Available 3 Days 28519892.9White

Loading...

  1. 1

Tech Support