Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BO-PB1-21
Dimension width W(mm) | 3 | Dimension vertical H(mm) | 128.4 | Dimension depth D(mm) | 10 |
---|---|---|---|---|---|
Colour | Natural colour | IP rating | IP40 | Material | Aluminium |
Surface finishing | Other | Operating temperature (°C) | -25 - 110 | Type of enclosure | Open |
With screening | Yes | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | No | Housing connectable | No | With ventilation slots | No |
Modular spacing (MW) | 21 |
This page is Botego, Accessories, Filling profile set for subrack, aluminium, part number BO-PB1-21.
You can find the detail information about specifications and dimensions on part number BO-PB1-21.