Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BOS 704-9005 |
BOS 705-9005 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Display opening (mm) | |
---|---|---|---|---|---|
19.63 € | 1 | Available | 23 Days | 23 x 58 | |
19.63 € | 1 | Available | 3 Days | 18 x 48 |
Loading...
Dimension width W(mm) | 150 | Dimension vertical H(mm) | 80 | Dimension depth D(mm) | 30 |
---|---|---|---|---|---|
Colour | Black | IP rating | IP40 | Material | Plastic |
Surface finishing | Untreated | RAL-number | 9005 | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | Yes |
With ventilation slots | No |