Internorm, Accessories, Handles / tip-up bows, hinged (Part Numbers)

Internorm, Accessories, Handles / tip-up bows, hinged
  • Volume Discount
Notes:
In connection with the front door, the handle recess must be at the back during fitting. Processing of the enclosure and mounting on request. The maximum load is 300 N.
Scope of delivery:
Handle side parts (PA6), seals, screws
HSP: profile (aluminium)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HS 00040
HS 00060
HS 00080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of modular spacings

28.88 €

1 Available 3 Days 42

30.55 €

1 Available 3 Days 63

31.82 €

1 Available 3 Days 84

Loading...

  1. 1

Basic information

EMC-version No

Tech Support